Price & Availability | Order No. | Stroke | d1 | d2 | d3 | l1 | h1 | h2 | l2 | l3 | l4 | Load max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3179.075-020 | 20 | 20 | 55 | 20 | 75 | 40 | 3 | 186 | 14 | 6 | 0.37 | 26 | 7.1 | 7.5 | 1.3 | |||||||||||||||||||||||||||||||
L3179.100-020 | 20 | 50 | 80 | 20 | 100 | 40 | 3 | 211 | 14 | 6 | 0.64 | 44 | 13 | 15 | 2.0 | |||||||||||||||||||||||||||||||
£ 3,221.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
L3179.150-045 | 45 | 50 | 105 | 20 | 150 | 50 | 3 | 303 | 16 | 8 | 0.74 | 64 | 18 | 22 | 6.3 | |||||||||||||||||||||||||||||||
L3179.200-045 | 45 | 75 | 130 | 20 | 200 | 50 | 3 | 355 | 16 | 8 | 1.23 | 190 | 62 | 63 | 13.0 | |||||||||||||||||||||||||||||||
L3179.300-095 | 95 | 100 | 205 | 24 | 300 | 70 | 3 | 543 | 20 | 10 | 3.22 | 1140 | 186 | 192 | 32.0 |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set.
Suitable for horizontal applications requiring smooth movement, long life and high load capacity. Low height profile. The stage has a through hole.
No backlash due to pull back spring, each micrometer has a locking device.
Coefficient of friction 0,003.
Micrometer pitch =1,0 apart from 20mm stroke = 0,5.
Micrometer pitch 1,0mm except first two sizes = 0,5mm.
For scientific and medical applications.
3D CAD models available.