Price & Availability | Order No. | Type | Travel | l1 | l2 | l3 | l4 | l5 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw pitch | Load max. kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3142.025B-02X | Ball | 25 | 124.0 | 57.2 | 66.8 | 35 | 38 | 0.9 | 0.9 | 0.9 | 2 | 4.5 | |||||||||||||||||||||||||||||||
£ 1,218.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.038B-02X | Ball | 38 | 143.0 | 76.2 | 66.8 | 55 | 55 | 1.4 | 2.0 | 2.1 | 2 | 6.8 | |||||||||||||||||||||||||||||||
£ 1,260.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.050B-02X | Ball | 50 | 155.7 | 88.9 | 66.8 | 65 | 65 | 2.0 | 3.3 | 3.5 | 2 | 9.1 | |||||||||||||||||||||||||||||||
£ 1,308.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.075B-02X | Ball | 75 | 174.8 | 108.0 | 66.8 | 85 | 85 | 2.5 | 4.7 | 4.9 | 2 | 11.0 | |||||||||||||||||||||||||||||||
£ 1,329.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.100B-02X | Ball | 100 | 219.2 | 152.4 | 66.8 | 140 | 100 | 2.8 | 9.5 | 9.9 | 2 | 14.0 | |||||||||||||||||||||||||||||||
£ 1,480.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.025R-02X | Roller | 25 | 124.0 | 57.2 | 66.8 | 35 | 38 | 6.3 | 6.6 | 7.0 | 2 | 9.1 | |||||||||||||||||||||||||||||||
£ 1,449.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.038R-02X | Roller | 38 | 143.0 | 76.2 | 66.8 | 55 | 55 | 7.0 | 10.4 | 11.1 | 2 | 14.0 | |||||||||||||||||||||||||||||||
£ 1,498.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.050R-02X | Roller | 50 | 155.7 | 88.9 | 66.8 | 65 | 65 | 8.4 | 13.3 | 14.0 | 2 | 18.0 | |||||||||||||||||||||||||||||||
£ 1,555.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.075R-02X | Roller | 75 | 174.8 | 108.0 | 66.8 | 85 | 85 | 9.9 | 15.6 | 16.3 | 2 | 23.0 | |||||||||||||||||||||||||||||||
£ 1,662.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3142.100R-02X | Roller | 100 | 219.2 | 152.4 | 66.8 | 140 | 100 | 14.8 | 46.7 | 49.1 | 2 | 27.0 | |||||||||||||||||||||||||||||||
£ 1,759.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Black anodised aluminium. Hardened cross roller or ball slides, lead screw with anti-backlash nut.
Driven by lead screw 6.3mm diameter 2mm pitch lead with anti-backlash nut and zero backlash flexible coupling for 5mm motor shaft. Cross roller versions are heavier duty.
For other lead screw pitches replace -02X with -01X (for 1mm) and -03X (for 3mm).
Ready to accept Nema 17 motor. Max. 1200 rpm.
Accuracy 3µ/25mm, repeatability 3µ.
Supplied without motor. We can quote to supply motors or can also supply with a handwheel for manual operation.
Available in XY and XYZ combinations.
We can also offer end or travel and/or home position switches, normally open or normally closed, with 3 metre cables.
-EHP = end-of-travel and home switches, PNP.
-EHN = end-of-travel and home switches, NPN.