Units | Price/unit after discount | Applied Discount |
1 | £ 1,759.13 | 0% |
3 | £ 1,671.17 | 5% |
5 | £ 1,583.22 | 10% |
10 | £ 1,407.30 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,759.13 | 0% |
3 | £ 1,671.17 | 5% |
5 | £ 1,583.22 | 10% |
10 | £ 1,407.30 | 20% |
Black anodised aluminium. Hardened cross roller or ball slides, lead screw with anti-backlash nut.
Driven by lead screw 6.3mm diameter 2mm pitch lead with anti-backlash nut and zero backlash flexible coupling for 5mm motor shaft. Cross roller versions are heavier duty.
For other lead screw pitches replace -02X with -01X (for 1mm) and -03X (for 3mm).
Ready to accept Nema 17 motor. Max. 1200 rpm.
Accuracy 3µ/25mm, repeatability 3µ.
Supplied without motor. We can quote to supply motors or can also supply with a handwheel for manual operation.
Available in XY and XYZ combinations.
We can also offer end or travel and/or home position switches, normally open or normally closed, with 3 metre cables.
-EHP = end-of-travel and home switches, PNP.
-EHN = end-of-travel and home switches, NPN.