Units | Price/unit after discount | Applied Discount |
1 | £ 4,987.45 | 0% |
3 | £ 4,738.08 | 5% |
5 | £ 4,488.71 | 10% |
10 | £ 3,989.96 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4,987.45 | 0% |
3 | £ 4,738.08 | 5% |
5 | £ 4,488.71 | 10% |
10 | £ 3,989.96 | 20% |
Black anodised aluminium. Hardened cross roller or ball slides, lead screw with anti-backlash nut.
Driven by lead screw 4.3mm diameter 0.5mm pitch lead with anti-backlash nut and zero backlash flexible coupling for 5mm motor shaft. Cross roller versions are heavier duty.
Ready to accept Nema 14 motor. Max. 1200 rpm.
Accuracy 3µ/25mm, repeatability 3µ.
For other fixing and mounting hole dimensions refer to the X stage layout. Supplied without motor. We can quote to supply motors or can also supply with a handwheel for manual operation.
Available in XY and XYZ combinations.
We can also offer end or travel and/or home position switches, normally open or normally closed, with 3 metre cables.
-EHP = end-of-travel and home switches, PNP.
-EHN = end-of-travel and home switches, NPN.