Units | Price/unit after discount | Applied Discount |
1 | £ 1,247.94 | 0% |
5 | £ 1,123.15 | 10% |
10 | £ 1,060.75 | 15% |
20 | £ 935.96 | 25% |
50 | £ 811.16 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,247.94 | 0% |
5 | £ 1,123.15 | 10% |
10 | £ 1,060.75 | 15% |
20 | £ 935.96 | 25% |
50 | £ 811.16 | 35% |
Hardened steel alloy (DIN 1,2842), coated with anti-friction material (Zedex 100).
These are similar in size to the L1004 rails but are primarily used as dirt-proof units:- to reduce any system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Select the anti-friction coated rail and combine with any length of standard L1004.M type rail.
Used where speed is relatively low (20m/minute max.).