Units | Price/unit after discount | Applied Discount |
1 | £ 1,826.71 | 0% |
5 | £ 1,644.04 | 10% |
20 | £ 1,461.37 | 20% |
40 | £ 1,278.70 | 30% |
100 | £ 1,096.03 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,826.71 | 0% |
5 | £ 1,644.04 | 10% |
20 | £ 1,461.37 | 20% |
40 | £ 1,278.70 | 30% |
100 | £ 1,096.03 | 40% |
Hardened steel alloy (DIN 1,2842), coated with anti-friction material (Zedex 100).
These are similar in size to the L1000 rails but are primarily used as dirt-proof units, to reduce system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Use with V rail L1005.V.