Price & Availability | CAD | Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | d1 | d2 | w1 | w2 | w3 | w4 | Load C0 ax max. N |
Load C0 rad max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.20T-060 | 20 | 19.2 | 10 | - | - | 60 | 20 | 0.04 | 20 | - | M5 | - | 17.8 | 2.6 | 13 | 6 | 185 | 326 | ||||||||||||||||||||||||||||||||||||||
£ 70.24 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.26T-080 | 26 | 26.1 | 25 | - | 12.5 | 80 | 30 | 0.10 | 25.0 | - | M 5 | - | 22.00 | 3.7 | 15.80 | 4 | 400 | 800 | ||||||||||||||||||||||||||||||||||||||
£ 47.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.30T-080 | 30 | 29.5 | 20 | - | - | 80 | 35 | 0.17 | 22.5 | - | M6 | - | 26.5 | 3.3 | 20.7 | 10 | 435 | 870 | ||||||||||||||||||||||||||||||||||||||
£ 75.60 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.40T-135 | 40 | 39.5 | 35 | 23 | 6.0 | 135 | - | 0.45 | 7.5 | 120 | - | M 6 | 28.65 | 5.0 | 20.65 | 6 | 800 | 1600 | ||||||||||||||||||||||||||||||||||||||
£ 82.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45T-120 | 45 | 46.4 | 25 | - | - | 120 | 55 | 0.47 | 32.5 | - | M8 | - | 38.0 | 5.1 | 28.9 | 12 | 935 | 1740 | ||||||||||||||||||||||||||||||||||||||
£ 164.23 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
|
Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | d1 | d2 | w1 | w2 | w3 | w4 | Load C0 ax max. N |
Load C0 rad max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.20T-060 | 20 | 19.2 | 10 | - | - | 60 | 20 | 0.04 | 20 | - | M5 | - | 17.8 | 2.6 | 13 | 6 | 185 | 326 |
L1970.26T-080 | 26 | 26.1 | 25 | - | 12.5 | 80 | 30 | 0.10 | 25.0 | - | M 5 | - | 22.00 | 3.7 | 15.80 | 4 | 400 | 800 |
L1970.30T-080 | 30 | 29.5 | 20 | - | - | 80 | 35 | 0.17 | 22.5 | - | M6 | - | 26.5 | 3.3 | 20.7 | 10 | 435 | 870 |
L1970.40T-135 | 40 | 39.5 | 35 | 23 | 6.0 | 135 | - | 0.45 | 7.5 | 120 | - | M 6 | 28.65 | 5.0 | 20.65 | 6 | 800 | 1600 |
L1970.45T-120 | 45 | 46.4 | 25 | - | - | 120 | 55 | 0.47 | 32.5 | - | M8 | - | 38.0 | 5.1 | 28.9 | 12 | 935 | 1740 |
Steel (BS1449-HR1), zinc plated.
Rollers with metal seals (2Z).
The three sizes of sliders are suited to the relevant L1970.TES rail size.
For size 20 sliders there are two threaded holes on the centreline.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed roller.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.