Steel Sliders - T Rail
low profile
Price & Availability | CAD | Order No. | Rail size | For screw | h1 | l1 | l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.30U-1040 | 30 | M5 | 31.8 | 1040 | 80 | 40 | 8.4 | 6.4 | 2 | 16 | 4 | 7 | 1.4 | ||||||||||||||||||||||||||||||||||||||
£ 62.77 per unit (click for quantity discounts)
Ready to despatch 68 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.30U-2080 | 30 | M5 | 31.8 | 2080 | 80 | 40 | 8.4 | 6.4 | 2 | 16 | 4 | 7 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 116.36 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.30U-3120 | 30 | M5 | 31.8 | 3120 | 80 | 40 | 8.4 | 6.4 | 2 | 16 | 4 | 7 | 4.2 | ||||||||||||||||||||||||||||||||||||||
£ 161.68 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.40U-1040 | 40 | M8 | 38.5 | 1040 | 80 | 40 | 13 | 9 | 4 | 21.0 | 3 | 6 | 1.7 | ||||||||||||||||||||||||||||||||||||||
£ 94.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.40U-2080 | 40 | M8 | 38.5 | 2080 | 80 | 40 | 13 | 9 | 4 | 21.0 | 3 | 6 | 3.4 | ||||||||||||||||||||||||||||||||||||||
£ 188.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.40U-3120 | 40 | M8 | 38.5 | 3120 | 80 | 40 | 13 | 9 | 4 | 21.0 | 3 | 6 | 5.1 | ||||||||||||||||||||||||||||||||||||||
£ 282.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45U-1040 | 45 | M8 | 44.8 | 1040 | 80 | 40 | 11 | 9 | 2 | 24.5 | 4.5 | 9.5 | 2.9 | ||||||||||||||||||||||||||||||||||||||
£ 113.45 per unit (click for quantity discounts)
Ready to despatch 72 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45U-2080 | 45 | M8 | 44.8 | 2080 | 80 | 40 | 11 | 9 | 2 | 24.5 | 4.5 | 9.5 | 5.8 | ||||||||||||||||||||||||||||||||||||||
£ 214.37 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45U-3120 | 45 | M8 | 44.8 | 3120 | 80 | 40 | 11 | 9 | 2 | 24.5 | 4.5 | 9.5 | 8.7 | ||||||||||||||||||||||||||||||||||||||
£ 312.97 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
|
Steel (BS1449-HR1), zinc plated.
Use hex. socket oval head screws (ISO 7380) or Torx screws (see part no. L1970.S).