Steel Sliders - T Rail
low profile
Price & Availability | Order No. | For slider type | Type | Body | h1 | h2 | h3 | d1 | d2 | d3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.CPN20 | L1970.20U-060 | Concentric | Solid | 7.35 | 5.5 | 1.8 | 14.0 | 6 | M 4 | 4 | |||||||||||||||||||||||||||||||||||||
£ 32.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1970.CPA20 | L1970.20U-060 | Eccentric | Solid | 7.35 | 5.5 | 1.8 | 14.0 | 6 | M 4 | 4 | |||||||||||||||||||||||||||||||||||||
£ 32.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1970.CPN30 | L1970.30U-080 | Concentric | Solid | 13.00 | 7.0 | 3.5 | 23.2 | 10 | M 5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 25.48 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1970.CPA30 | L1970.30U-080 | Eccentric | Solid | 13.00 | 7.0 | 3.5 | 23.2 | 10 | M 5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 25.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1970.CPN45 | L1970.45U-120 | Concentric | Solid | 18.00 | 12.0 | 4.5 | 35.0 | 12 | M 6 | 60 | |||||||||||||||||||||||||||||||||||||
£ 35.12 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1970.CPA45 | L1970.45U-120 | Eccentric | Solid | 18.00 | 12.0 | 4.5 | 35.0 | 12 | M 6 | 60 | |||||||||||||||||||||||||||||||||||||
£ 35.12 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Rollers with metal seals (2Z).
For use with X rail steel sliders in U type rail.