High Load Rails
size 28
Cold drawn steel, zinc plated (excluding raceways). Induction hardened raceways.
High precision, bearing steel balls with steel cages.
To ensure all fixing holes in the rail are accessible l1 must be < (l3 / 2) - (2 x l8). To ensure proper smooth movement the stroke, l2 must be < x l1.
Must be mounted to a rigid structure. Stroke end stops must be fitted.
Only to be used for horizontal movements.