Price & Availability | Order No. | l1 | l3 | l2 stroke | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S28-060-0030-0130 | 60 | 130 | 30 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-060-0110-0210 | 60 | 210 | 110 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-060-0190-0290 | 60 | 290 | 190 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-060-0270-0370 | 60 | 370 | 270 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-060-0350-0450 | 60 | 450 | 350 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0090-0210 | 80 | 210 | 90 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0170-0290 | 80 | 290 | 170 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0250-0370 | 80 | 370 | 250 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0330-0450 | 80 | 450 | 330 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0410-0530 | 80 | 530 | 410 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-080-0490-0610 | 80 | 610 | 490 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0120-0290 | 130 | 290 | 120 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0200-0370 | 130 | 370 | 200 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0280-0450 | 130 | 450 | 280 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0360-0530 | 130 | 530 | 360 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0440-0610 | 130 | 610 | 440 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0520-0690 | 130 | 690 | 520 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0600-0770 | 130 | 770 | 600 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0680-0850 | 130 | 850 | 680 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0760-0930 | 130 | 930 | 760 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-130-0840-1010 | 130 | 1010 | 840 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0200-0450 | 210 | 450 | 200 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0280-0530 | 210 | 530 | 280 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0360-0610 | 210 | 610 | 360 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0440-0690 | 210 | 690 | 440 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0520-0770 | 210 | 770 | 520 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0600-0850 | 210 | 850 | 600 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0680-0930 | 210 | 930 | 680 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0760-1010 | 210 | 1010 | 760 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-0920-1170 | 210 | 1170 | 920 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-210-1080-1330 | 210 | 1330 | 1080 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0280-0610 | 290 | 610 | 280 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0360-0690 | 290 | 690 | 360 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0440-0770 | 290 | 770 | 440 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0520-0850 | 290 | 850 | 520 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0600-0930 | 290 | 930 | 600 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0680-1010 | 290 | 1010 | 680 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-0840-1170 | 290 | 1170 | 840 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-1000-1330 | 290 | 1330 | 1000 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-290-1160-1490 | 290 | 1490 | 1160 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0360-0770 | 370 | 770 | 360 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0450-0850 | 370 | 850 | 440 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0520-0930 | 370 | 930 | 520 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0600-1010 | 370 | 1010 | 600 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0760-1170 | 370 | 1170 | 760 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-0920-1330 | 370 | 1330 | 920 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-370-1080-1490 | 370 | 1490 | 1080 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-0440-0930 | 450 | 930 | 440 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-0520-1010 | 450 | 1010 | 520 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-0680-1170 | 450 | 1170 | 680 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-0840-1330 | 450 | 1330 | 840 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-1000-1490 | 450 | 1490 | 1000 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 | |
L1972.S28-450-1160-1650 | 450 | 1650 | 1160 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
Order No. | l1 | l3 | l2 stroke | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S28-060-0030-0130 | 60 | 130 | 30 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-060-0110-0210 | 60 | 210 | 110 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-060-0190-0290 | 60 | 290 | 190 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-060-0270-0370 | 60 | 370 | 270 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-060-0350-0450 | 60 | 450 | 350 | 28 | 13 | M5 | M5 | 2436 | 3480 | 18 | 25 | 37 | 10 | 20 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0090-0210 | 80 | 210 | 90 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0170-0290 | 80 | 290 | 170 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0250-0370 | 80 | 370 | 250 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0330-0450 | 80 | 450 | 330 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0410-0530 | 80 | 530 | 410 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-080-0490-0610 | 80 | 610 | 490 | 28 | 13 | M5 | M5 | 3248 | 4640 | 23 | 45 | 65 | 10 | 20 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0120-0290 | 130 | 290 | 120 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0200-0370 | 130 | 370 | 200 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0280-0450 | 130 | 450 | 280 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0360-0530 | 130 | 530 | 360 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0440-0610 | 130 | 610 | 440 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0520-0690 | 130 | 690 | 520 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0600-0770 | 130 | 770 | 600 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0680-0850 | 130 | 850 | 680 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0760-0930 | 130 | 930 | 760 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-130-0840-1010 | 130 | 1010 | 840 | 28 | 13 | M5 | M5 | 5278 | 7540 | 38 | 117 | 166 | 25 | 80 | 2 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0200-0450 | 210 | 450 | 200 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0280-0530 | 210 | 530 | 280 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0360-0610 | 210 | 610 | 360 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0440-0690 | 210 | 690 | 440 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0520-0770 | 210 | 770 | 520 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0600-0850 | 210 | 850 | 600 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0680-0930 | 210 | 930 | 680 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0760-1010 | 210 | 1010 | 760 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-0920-1170 | 210 | 1170 | 920 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-210-1080-1330 | 210 | 1330 | 1080 | 28 | 13 | M5 | M5 | 8526 | 12180 | 62 | 300 | 430 | 25 | 80 | 3 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0280-0610 | 290 | 610 | 280 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0360-0690 | 290 | 690 | 360 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0440-0770 | 290 | 770 | 440 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0520-0850 | 290 | 850 | 520 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0600-0930 | 290 | 930 | 600 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0680-1010 | 290 | 1010 | 680 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-0840-1170 | 290 | 1170 | 840 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-1000-1330 | 290 | 1330 | 1000 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-290-1160-1490 | 290 | 1490 | 1160 | 28 | 13 | M5 | M5 | 11774 | 16820 | 83 | 570 | 815 | 25 | 80 | 4 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0360-0770 | 370 | 770 | 360 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0450-0850 | 370 | 850 | 440 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0520-0930 | 370 | 930 | 520 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0600-1010 | 370 | 1010 | 600 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0760-1170 | 370 | 1170 | 760 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-0920-1330 | 370 | 1330 | 920 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-370-1080-1490 | 370 | 1490 | 1080 | 28 | 13 | M5 | M5 | 15022 | 21460 | 106 | 930 | 1327 | 25 | 80 | 5 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-0440-0930 | 450 | 930 | 440 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-0520-1010 | 450 | 1010 | 520 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-0680-1170 | 450 | 1170 | 680 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-0840-1330 | 450 | 1330 | 840 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-1000-1490 | 450 | 1490 | 1000 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
L1972.S28-450-1160-1650 | 450 | 1650 | 1160 | 28 | 13 | M5 | M5 | 18270 | 26100 | 130 | 1374 | 1960 | 25 | 80 | 6 | 25 | 80 | 20 | 15 | 12.25 | 7.5 | 1 |
Cold drawn steel, zinc plated (excluding raceways). Induction hardened raceways.
High precision, bearing steel balls with steel cages.
Smooth movement, with very little friction (less than 0,01). Speeds up to 0,8 m/s.
To ensure all fixing holes in the rail are accessible l1 must be < (l3 / 2) - (2 x l8). To ensure proper smooth movement the stroke, l2 must be < 7 x l1.
Rail weight: 1,0 Kg/m.
Must be mounted to a rigid structure. Stroke end stops must be fitted.
Only to be used for horizontal movements.