Units | Price/unit after discount | Applied Discount |
1 | £ 301.88 | 0% |
5 | £ 271.69 | 10% |
20 | £ 241.50 | 20% |
40 | £ 211.32 | 30% |
100 | £ 181.13 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 301.88 | 0% |
5 | £ 271.69 | 10% |
20 | £ 241.50 | 20% |
40 | £ 211.32 | 30% |
100 | £ 181.13 | 40% |
Cold drawn steel, zinc plated (excluding raceways). Induction hardened raceways.
High precision, bearing steel balls with steel cages.
Smooth movement, with very little friction (less than 0,01). Speeds up to 0,8 m/s.
To ensure all fixing holes in the rail are accessible l1 must be < (l3 / 2) - (2 x l8). To ensure proper smooth movement the stroke, l2 must be < 7 x l1.
Rail weight: 1,0 Kg/m.
Must be mounted to a rigid structure. Stroke end stops must be fitted.
Only to be used for horizontal movements.