Miniature Rail Carriages
standard width
Price & Availability | CAD | Order No. | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1012.24-0070 | 70 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.105 | ||||||||||||||||||||||||||||||||||||||
£ 36.19 per unit (click for quantity discounts)
Ready to despatch 131 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0110 | 110 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.165 | ||||||||||||||||||||||||||||||||||||||
£ 55.15 per unit (click for quantity discounts)
Ready to despatch 84 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0150 | 150 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.225 | ||||||||||||||||||||||||||||||||||||||
£ 74.13 per unit (click for quantity discounts)
Ready to despatch 53 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0190 | 190 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.285 | ||||||||||||||||||||||||||||||||||||||
£ 93.08 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0230 | 230 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.345 | ||||||||||||||||||||||||||||||||||||||
£ 114.06 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0270 | 270 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.405 | ||||||||||||||||||||||||||||||||||||||
£ 133.02 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0310 | 310 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.465 | ||||||||||||||||||||||||||||||||||||||
£ 151.96 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0350 | 350 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.525 | ||||||||||||||||||||||||||||||||||||||
£ 170.95 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0390 | 390 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.585 | ||||||||||||||||||||||||||||||||||||||
£ 190.41 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0430 | 430 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.645 | ||||||||||||||||||||||||||||||||||||||
£ 209.39 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0470 | 470 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.705 | ||||||||||||||||||||||||||||||||||||||
£ 228.30 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0510 | 510 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.765 | ||||||||||||||||||||||||||||||||||||||
£ 247.54 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0550 | 550 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.825 | ||||||||||||||||||||||||||||||||||||||
£ 266.53 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0590 | 590 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.885 | ||||||||||||||||||||||||||||||||||||||
£ 285.47 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0630 | 630 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 0.945 | ||||||||||||||||||||||||||||||||||||||
£ 304.46 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0670 | 670 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.005 | ||||||||||||||||||||||||||||||||||||||
£ 323.42 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0710 | 710 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.065 | ||||||||||||||||||||||||||||||||||||||
£ 342.36 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0750 | 750 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.125 | ||||||||||||||||||||||||||||||||||||||
£ 361.35 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0790 | 790 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.185 | ||||||||||||||||||||||||||||||||||||||
£ 380.30 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0830 | 830 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.245 | ||||||||||||||||||||||||||||||||||||||
£ 399.50 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0870 | 870 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.305 | ||||||||||||||||||||||||||||||||||||||
£ 418.48 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0910 | 910 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.365 | ||||||||||||||||||||||||||||||||||||||
£ 437.44 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0950 | 950 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.425 | ||||||||||||||||||||||||||||||||||||||
£ 456.43 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1012.24-0990 | 990 | 40 | 15 | 8.5 | 4.5 | 4.5 | 8 | M4 | 24 | 1.485 | ||||||||||||||||||||||||||||||||||||||
£ 475.37 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
|
Corrosion resistant stainless steel, hardened (similar to 440C).
Select the size and number of carriages to suit the required load (see part L1012.C).
Other rail lengths on request.
Weight:1,5 Kg/m.