Units | Price/unit after discount | Applied Discount |
1 | £ 1,468.88 | 0% |
10 | £ 1,321.99 | 10% |
20 | £ 1,248.55 | 15% |
40 | £ 1,101.66 | 25% |
50 | £ 1,028.22 | 30% |
100 | £ 881.33 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,468.88 | 0% |
10 | £ 1,321.99 | 10% |
20 | £ 1,248.55 | 15% |
40 | £ 1,101.66 | 25% |
50 | £ 1,028.22 | 30% |
100 | £ 881.33 | 40% |
Carbon steel (070M55,Cf53 - DIN 1.1213), Surface hardness 60-66 HRC. Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >325 N/mm2, tensile strength: >630 N/mm2.
Tolerance, h6 standard, special tolerances upon request.
Suitable for use with linear bearings.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.