Shaft supports
Aluminium
Price & Availability | CAD | Order No. | d1 | d2 | d3 | h1 | h2 ±0.02 |
h3 | l1 ±0.05 |
l2 | l3 | l4 | l5 | w1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1779.008-AL | 8 | 5.5 | M4 | 32.8 | 20 | 6 | 21 | 42 | 32 | 18 | 5.0 | 14 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 9.07 per unit (click for quantity discounts)
Ready to despatch 71 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.010-AL | 10 | 5.5 | M4 | 32.8 | 20 | 6 | 21 | 42 | 32 | 18 | 5.0 | 14 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 9.07 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.012-AL | 12 | 5.5 | M4 | 38.0 | 23 | 6 | 21 | 42 | 32 | 20 | 5.0 | 14 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 10.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.013-AL | 13 | 5.5 | M4 | 38.0 | 23 | 6 | 21 | 42 | 32 | 20 | 5.0 | 14 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 10.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.016-AL | 16 | 5.5 | M4 | 44.0 | 27 | 8 | 24 | 48 | 38 | 25 | 5.0 | 16 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 13.11 per unit (click for quantity discounts)
Ready to despatch 308 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.020-AL | 20 | 6.6 | M5 | 51.0 | 31 | 10 | 30 | 60 | 45 | 30 | 7.5 | 20 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 14.52 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.025-AL | 25 | 6.6 | M6 | 60.0 | 35 | 12 | 35 | 70 | 56 | 38 | 7.0 | 24 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 15.82 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.030-AL | 30 | 9.0 | M6 | 70.0 | 42 | 12 | 42 | 84 | 64 | 44 | 10.0 | 28 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 17.99 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.035-AL | 35 | 11.0 | M8 | 85.0 | 50 | 15 | 49 | 98 | 74 | 50 | 12.0 | 32 | 270 | ||||||||||||||||||||||||||||||||||||||
£ 19.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.040-AL | 40 | 11.0 | M8 | 96.0 | 60 | 15 | 57 | 114 | 90 | 60 | 12.0 | 36 | 420 | ||||||||||||||||||||||||||||||||||||||
£ 27.31 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
|
Aluminium (P40,6060)
For mounting of standard shaft diameters.