Shaft supports
Aluminium
Price & Availability | CAD | Order No. | d1 | d2 | d3 | l1 ±0,05 |
l2 | l3 | l4 | w | l5 | h1 | h2 ±0,02 |
h3 | X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1779.008-AL | 8 | 5,5 | M4 | 21 | 42 | 32 | 18 | 14 | 5,0 | 32,8 | 20 | 6 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.010-AL | 10 | 5,5 | M4 | 21 | 42 | 32 | 18 | 14 | 5,0 | 32,8 | 20 | 6 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.012-AL | 12 | 5,5 | M4 | 21 | 42 | 32 | 20 | 14 | 5,0 | 38,0 | 23 | 6 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 9.31 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.013-AL | 13 | 5,5 | M4 | 21 | 42 | 32 | 20 | 14 | 5,0 | 38,0 | 23 | 6 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 9.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.016-AL | 16 | 5,5 | M4 | 24 | 48 | 38 | 25 | 16 | 5,0 | 44,0 | 27 | 8 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 11.44 per unit (click for quantity discounts)
Ready to despatch 156 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.020-AL | 20 | 6,6 | M5 | 30 | 60 | 45 | 30 | 20 | 7,5 | 51,0 | 31 | 10 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 12.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.025-AL | 25 | 6,6 | M6 | 35 | 70 | 56 | 38 | 24 | 7,0 | 60,0 | 35 | 12 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 13.81 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.030-AL | 30 | 9,0 | M6 | 42 | 84 | 64 | 44 | 28 | 10,0 | 70,0 | 42 | 12 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 15.70 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.035-AL | 35 | 11,0 | M8 | 49 | 98 | 74 | 50 | 32 | 12,0 | 85,0 | 50 | 15 | 270 | ||||||||||||||||||||||||||||||||||||||
£ 17.30 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.040-AL | 40 | 11,0 | M8 | 57 | 114 | 90 | 60 | 36 | 12,0 | 96,0 | 60 | 15 | 420 | ||||||||||||||||||||||||||||||||||||||
£ 23.83 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
|
Aluminium (P40,6060)
For mounting of standard shaft diameters.