Shaft supports
Aluminium
Price & Availability | CAD | Order No. | Type | d1 tol. G7 |
d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1779.01-120-A4 | 1 | 12 | M 6 | M 3 | 34 | 19 | 12 | - | - | 40 | 27 | 18 | - | ||||||||||||||||||||||||||||||||||||||
£ 153.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.01-160-A4 | 1 | 16 | M 6 | M 3 | 38 | 22 | 13 | - | - | 45 | 32 | 20 | - | ||||||||||||||||||||||||||||||||||||||
£ 186.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.01-200-A4 | 1 | 20 | M 8 | M 4 | 46 | 26 | 15 | - | - | 46 | 39 | 24 | - | ||||||||||||||||||||||||||||||||||||||
£ 172.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.01-250-A4 | 1 | 25 | M10 | M 4 | 54 | 31 | 18 | - | - | 54 | 44 | 28 | - | ||||||||||||||||||||||||||||||||||||||
L1779.01-300-A4 | 1 | 30 | M10 | M 4 | 62 | 36 | 22 | - | - | 67 | 49 | 30 | - | ||||||||||||||||||||||||||||||||||||||
£ 213.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.01-400-A4 | 1 | 40 | M12 | M 5 | 80 | 46 | 22 | - | - | 87 | 66 | 40 | - | ||||||||||||||||||||||||||||||||||||||
L1779.02-120-A4 | 2 | 12 | M 6 | M 3 | 34 | 19 | - | 22 | 6 | 40 | - | 18 | 12 | ||||||||||||||||||||||||||||||||||||||
L1779.02-160-A4 | 2 | 16 | M 6 | M 3 | 38 | 22 | - | 26 | 6 | 45 | - | 20 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 189.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||
L1779.02-200-A4 | 2 | 20 | M 8 | M 4 | 46 | 26 | - | 30 | 8 | 46 | - | 24 | 15 | ||||||||||||||||||||||||||||||||||||||
L1779.02-250-A4 | 2 | 25 | M10 | M 4 | 54 | 31 | - | 38 | 8 | 54 | - | 28 | 18 | ||||||||||||||||||||||||||||||||||||||
L1779.02-300-A4 | 2 | 30 | M10 | M 4 | 62 | 36 | - | 42 | 10 | 67 | - | 30 | 22 | ||||||||||||||||||||||||||||||||||||||
L1779.02-400-A4 | 2 | 40 | M12 | M 5 | 80 | 46 | - | 60 | 10 | 87 | - | 40 | 22 |
Stainless steel (AISI 316, 1.440).
For mounting of standard shaft diameters, tolerance h6.