Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 ±0.2 |
l2 ±0.2 |
l3 min. |
Dyn. load C max. N |
w1 | α ° |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1743.012 | 12 | 22 | 32 | 22.7 | 1.35 | 1260 | 6.5 | 66 | 1290 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 32.64 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.016 | 16 | 26 | 36 | 24.7 | 1.35 | 1320 | 9.0 | 68 | 1640 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 36.26 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.020 | 20 | 32 | 45 | 31.3 | 1.65 | 1720 | 9.0 | 55 | 2630 | 51 | ||||||||||||||||||||||||||||||||||||||
£ 43.69 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.025 | 25 | 40 | 58 | 43.8 | 1.90 | 2850 | 11.5 | 57 | 3910 | 102 | ||||||||||||||||||||||||||||||||||||||
£ 56.70 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.030 | 30 | 47 | 68 | 81.8 | 1.90 | 2900 | 14.0 | 57 | 4850 | 155 | ||||||||||||||||||||||||||||||||||||||
£ 69.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.040 | 40 | 62 | 80 | 60.4 | 2.20 | 5900 | 19.5 | 56 | 6700 | 300 | ||||||||||||||||||||||||||||||||||||||
£ 98.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1743.050 | 50 | 75 | 100 | 77.4 | 2.70 | 8100 | 22.5 | 54 | 11700 | 480 | ||||||||||||||||||||||||||||||||||||||
£ 115.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hardened and ground body from bearing steel - nickel plated.
Stainless steel balls 440C.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
The nickel plated bearing plates and the stainless steel bearing balls provide a good degree of corrosion protection. d2 is the dimension before the bush has been slotted.