Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 ±0.2 |
l2 ±0.2 |
l3 min. |
No. of ball circuits | Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1741.010 | 10 | 19 | 29 | 21.7 | 1.35 | 5 | 550 | 750 | 17 | ||||||||||||||||||||||||||||||||||||||
£ 29.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.012 | 12 | 22 | 32 | 22.7 | 1.35 | 5 | 1100 | 1230 | 23 | ||||||||||||||||||||||||||||||||||||||
£ 30.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.016 | 16 | 26 | 36 | 24.7 | 1.35 | 5 | 1250 | 1550 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 31.60 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.020 | 20 | 32 | 45 | 31.3 | 1.65 | 6 | 1670 | 2580 | 61 | ||||||||||||||||||||||||||||||||||||||
£ 39.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.025 | 25 | 40 | 58 | 43.8 | 1.90 | 6 | 2750 | 3800 | 122 | ||||||||||||||||||||||||||||||||||||||
£ 51.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.030 | 30 | 47 | 68 | 51.8 | 1.90 | 6 | 2800 | 4710 | 185 | ||||||||||||||||||||||||||||||||||||||
£ 66.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.040 | 40 | 62 | 80 | 60.4 | 2.20 | 6 | 5720 | 6500 | 360 | ||||||||||||||||||||||||||||||||||||||
£ 101.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1741.050 | 50 | 75 | 100 | 77.4 | 2.70 | 6 | 7940 | 11460 | 580 | ||||||||||||||||||||||||||||||||||||||
£ 116.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hardened and ground body from bearing steel - nickel plated.
Stainless steel balls 440C.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
The nickel plated bearing plates and the stainless steel bearing balls provide a good degree of corrosion protection.