Units | Price/unit after discount | Applied Discount |
1 | £ 101.22 | 0% |
10 | £ 91.10 | 10% |
20 | £ 86.04 | 15% |
50 | £ 80.98 | 20% |
100 | £ 70.85 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 101.22 | 0% |
10 | £ 91.10 | 10% |
20 | £ 86.04 | 15% |
50 | £ 80.98 | 20% |
100 | £ 70.85 | 30% |
Hardened and ground body from bearing steel - nickel plated.
Stainless steel balls 440C.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
The nickel plated bearing plates and the stainless steel bearing balls provide a good degree of corrosion protection.