Units | Price/unit after discount | Applied Discount |
1 | £ 30.73 | 0% |
10 | £ 27.66 | 10% |
20 | £ 26.12 | 15% |
50 | £ 24.58 | 20% |
100 | £ 21.51 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 30.73 | 0% |
10 | £ 27.66 | 10% |
20 | £ 26.12 | 15% |
50 | £ 24.58 | 20% |
100 | £ 21.51 | 30% |
Hardened and ground steel ball plate from bearing steel.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.