Units | Price/unit after discount | Applied Discount |
1 | £ 110.29 | 0% |
5 | £ 99.26 | 10% |
20 | £ 88.23 | 20% |
40 | £ 77.20 | 30% |
100 | £ 66.17 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 110.29 | 0% |
5 | £ 99.26 | 10% |
20 | £ 88.23 | 20% |
40 | £ 77.20 | 30% |
100 | £ 66.17 | 40% |
Thermoplastic (PBT) housing, with smooth surfaces. Stainless steel bearings (440C) with 2RS seals and sleeves for fixing bolts. Bearing lubricated with food grade grease.
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a wide range of chemicals. Provide good protection against bacterial contamination.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For protective end caps see L1879.