Price & Availability | CAD | Order No. | d1 for h6 | l1 | d2 | d3 | d4 | h1 | h2 +0|-0.8 |
h3 | l2 | w1 | w2 | w3 | w4 | Weight kg |
Speed max. rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Housing load F2 max. kN |
Housing load F3 max. kN |
Torque screw to Nm |
Housing load F4 max. kN |
Housing load F5 max. kN |
Set screw size | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1870.012 | 12 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.83 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 132.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.015 | 15 | 126 | 54 | 13 | 19 | 33.3 | 63 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.80 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 101.37 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.017 | 17 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.84 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 135.50 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.020 | 20 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.82 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 110.55 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.025 | 25 | 140 | 60 | 13 | 19 | 36.5 | 70 | 16 | 105 | 34.1 | 38 | 14.3 | 47.8 | 0.95 | 4000 | 11.0 | 8.0 | 180 | 36 | 74 | 120 | 8.5 | 56 | 180 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 118.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.030 | 30 | 165 | 70 | 17 | 21 | 42.9 | 83 | 18 | 121 | 38.1 | 48 | 15.9 | 52.8 | 1.58 | 3400 | 15.3 | 11.5 | 240 | 44 | 100 | 180 | 8.5 | 70 | 240 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 199.66 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.035 | 35 | 167 | 80 | 17 | 21 | 47.6 | 94 | 19 | 127 | 42.9 | 48 | 17.5 | 57.4 | 1.95 | 3000 | 20.1 | 15.6 | 320 | 48 | 120 | 200 | 20 | 88 | 320 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 228.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.040 | 40 | 184 | 88 | 17 | 23 | 49.2 | 100 | 19 | 136 | 49.2 | 54 | 19.0 | 66.8 | 2.39 | 2600 | 22.8 | 18.2 | 360 | 50 | 130 | 220 | 20 | 90 | 360 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 277.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.045 | 45 | 190 | 95 | 17 | 23 | 54.0 | 109 | 20 | 146 | 49.2 | 54 | 19.0 | 67.8 | 2.72 | 2400 | 25.7 | 20.8 | 380 | 52 | 140 | 240 | 40 | 98 | 380 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 335.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.050 | 50 | 206 | 100 | 20 | 25 | 57.2 | 114 | 22 | 159 | 51.6 | 60 | 19.0 | 75.6 | 3.28 | 2200 | 27.5 | 23.7 | 380 | 64 | 150 | 280 | 40 | 110 | 380 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 408.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.055 | 55 | 219 | 110 | 20 | 25 | 63.5 | 126 | 23 | 171 | 55.6 | 60 | 22.2 | 75.2 | 4.12 | 1800 | 34.0 | 25.5 | 475 | 80 | 191 | 350 | 40 | 262 | 475 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 512.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1870.060 | 60 | 241 | 120 | 20 | 25 | 69.8 | 138 | 25 | 184 | 65.1 | 70 | 25.4 | 87.8 | 5.71 | 1600 | 41.0 | 31.5 | 587 | 99 | 236 | 433 | 40 | 324 | 587 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 605.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | d2 | d3 | d4 | h1 | h2 +0|-0.8 |
h3 | l2 | w1 | w2 | w3 | w4 | Weight kg |
Speed max. rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Housing load F2 max. kN |
Housing load F3 max. kN |
Torque screw to Nm |
Housing load F4 max. kN |
Housing load F5 max. kN |
Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1870.012 | 12 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.83 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1870.015 | 15 | 126 | 54 | 13 | 19 | 33.3 | 63 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.80 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1870.017 | 17 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.84 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1870.020 | 20 | 126 | 54 | 13 | 19 | 33.3 | 65 | 15 | 95 | 31.0 | 38 | 12.7 | 45.6 | 0.82 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1870.025 | 25 | 140 | 60 | 13 | 19 | 36.5 | 70 | 16 | 105 | 34.1 | 38 | 14.3 | 47.8 | 0.95 | 4000 | 11.0 | 8.0 | 180 | 36 | 74 | 120 | 8.5 | 56 | 180 | M 6x1 |
L1870.030 | 30 | 165 | 70 | 17 | 21 | 42.9 | 83 | 18 | 121 | 38.1 | 48 | 15.9 | 52.8 | 1.58 | 3400 | 15.3 | 11.5 | 240 | 44 | 100 | 180 | 8.5 | 70 | 240 | M 6x1 |
L1870.035 | 35 | 167 | 80 | 17 | 21 | 47.6 | 94 | 19 | 127 | 42.9 | 48 | 17.5 | 57.4 | 1.95 | 3000 | 20.1 | 15.6 | 320 | 48 | 120 | 200 | 20 | 88 | 320 | M 8x1 |
L1870.040 | 40 | 184 | 88 | 17 | 23 | 49.2 | 100 | 19 | 136 | 49.2 | 54 | 19.0 | 66.8 | 2.39 | 2600 | 22.8 | 18.2 | 360 | 50 | 130 | 220 | 20 | 90 | 360 | M 8x1 |
L1870.045 | 45 | 190 | 95 | 17 | 23 | 54.0 | 109 | 20 | 146 | 49.2 | 54 | 19.0 | 67.8 | 2.72 | 2400 | 25.7 | 20.8 | 380 | 52 | 140 | 240 | 40 | 98 | 380 | M 10x1,25 |
L1870.050 | 50 | 206 | 100 | 20 | 25 | 57.2 | 114 | 22 | 159 | 51.6 | 60 | 19.0 | 75.6 | 3.28 | 2200 | 27.5 | 23.7 | 380 | 64 | 150 | 280 | 40 | 110 | 380 | M 10x1,25 |
L1870.055 | 55 | 219 | 110 | 20 | 25 | 63.5 | 126 | 23 | 171 | 55.6 | 60 | 22.2 | 75.2 | 4.12 | 1800 | 34.0 | 25.5 | 475 | 80 | 191 | 350 | 40 | 262 | 475 | M 10x1,25 |
L1870.060 | 60 | 241 | 120 | 20 | 25 | 69.8 | 138 | 25 | 184 | 65.1 | 70 | 25.4 | 87.8 | 5.71 | 1600 | 41.0 | 31.5 | 587 | 99 | 236 | 433 | 40 | 324 | 587 | M 10x1,25 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seals) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.