Units | Price/unit after discount | Applied Discount |
1 | £ 228.49 | 0% |
5 | £ 205.64 | 10% |
20 | £ 182.79 | 20% |
40 | £ 159.94 | 30% |
100 | £ 137.09 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 228.49 | 0% |
5 | £ 205.64 | 10% |
20 | £ 182.79 | 20% |
40 | £ 159.94 | 30% |
100 | £ 137.09 | 40% |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seals) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.