Fixed Supports
AK type
Price & Availability | CAD | Order No. | Type | d1 tol. H7 |
d2 tol. g6 |
d3 | d4 | d5 tol. H5 |
d6 | d7 | d8 | d9 | d10 | d11 | d12 | d13 | Weight kg |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w | Dynamic load kgf |
Axial load kgf |
Preload kgf |
Rigidity kgf/cm |
Starting torque kgf/cm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1405.WBK17-A | A | 17 | 70 | 72 | 106 | 45 | M17 x 1,0 | 37 | 14 | 9 | 88 | M5 | 58 | M6* | 1.2 | 60 | 32 | 15 | 3 | 81 | 23 | 18 | 8.5 | 80 | 2240 | 2710 | 220 | 75 | 1,0 - 1,9 | ||||||||||||||||||||||||||||||||||||||
£ 477.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK20-A | A | 20 | 70 | 72 | 106 | 45 | M20 x 1,0 | 40 | 14 | 9 | 88 | M5 | 58 | M6* | 1.2 | 60 | 32 | 15 | 3 | 81 | 23 | 18 | 8.5 | 80 | 2240 | 2710 | 220 | 75 | 1,0 - 1,9 | ||||||||||||||||||||||||||||||||||||||
£ 465.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK25-A | A | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 2.3 | 66 | 33 | 18 | 4 | 89 | 26 | 20 | 11.0 | 100 | 2910 | 4150 | 320 | 100 | 1,6 - 2,9 | ||||||||||||||||||||||||||||||||||||||
£ 217.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK25-B | B | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 3.1 | 81 | 48 | 18 | 4 | 104 | 26 | 20 | 11.0 | 100 | 4700 | 8300 | 440 | 150 | 2,2 - 4,0 | ||||||||||||||||||||||||||||||||||||||
£ 270.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK25-C | C | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 3.4 | 96 | 48 | 18 | 4 | 119 | 26 | 20 | 11.0 | 100 | 4700 | 8300 | 640 | 200 | 2,8 - 5,0 | ||||||||||||||||||||||||||||||||||||||
£ 342.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK30-A | A | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.0 | 66 | 33 | 18 | 4 | 89 | 26 | 20 | 11.0 | 100 | 2980 | 4400 | 340 | 105 | 1,7 - 3,0 | ||||||||||||||||||||||||||||||||||||||
£ 220.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK30-B | B | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.0 | 81 | 48 | 18 | 4 | 104 | 26 | 20 | 11.0 | 100 | 4850 | 8800 | 460 | 155 | 2,2 - 4,0 | ||||||||||||||||||||||||||||||||||||||
£ 275.42 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK30-C | C | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.3 | 96 | 48 | 18 | 4 | 119 | 26 | 20 | 11.0 | 100 | 4850 | 8800 | 680 | 205 | 2,9 - 5,2 | ||||||||||||||||||||||||||||||||||||||
£ 383.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK35-A | A | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 3.4 | 66 | 33 | 18 | 4 | 92 | 30 | 22 | 11.0 | 106 | 3150 | 5100 | 390 | 120 | 1,9 - 3,5 | ||||||||||||||||||||||||||||||||||||||
£ 252.37 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK35-B | B | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 3.4 | 81 | 48 | 18 | 4 | 107 | 30 | 22 | 11.0 | 106 | 5150 | 10200 | 530 | 175 | 2,5 - 4,6 | ||||||||||||||||||||||||||||||||||||||
£ 316.89 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1405.WBK35-C | C | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 4.3 | 96 | 48 | 18 | 4 | 122 | 30 | 22 | 11.0 | 106 | 5150 | 10200 | 780 | 240 | 3,3 - 6,0 | ||||||||||||||||||||||||||||||||||||||
£ 432.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | d1 tol. H7 |
d2 tol. g6 |
d3 | d4 | d5 tol. H5 |
d6 | d7 | d8 | d9 | d10 | d11 | d12 | d13 | Weight kg |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w | Dynamic load kgf |
Axial load kgf |
Preload kgf |
Rigidity kgf/cm |
Starting torque kgf/cm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1405.WBK17-A | A | 17 | 70 | 72 | 106 | 45 | M17 x 1,0 | 37 | 14 | 9 | 88 | M5 | 58 | M6* | 1.2 | 60 | 32 | 15 | 3 | 81 | 23 | 18 | 8.5 | 80 | 2240 | 2710 | 220 | 75 | 1,0 - 1,9 |
L1405.WBK20-A | A | 20 | 70 | 72 | 106 | 45 | M20 x 1,0 | 40 | 14 | 9 | 88 | M5 | 58 | M6* | 1.2 | 60 | 32 | 15 | 3 | 81 | 23 | 18 | 8.5 | 80 | 2240 | 2710 | 220 | 75 | 1,0 - 1,9 |
L1405.WBK25-A | A | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 2.3 | 66 | 33 | 18 | 4 | 89 | 26 | 20 | 11.0 | 100 | 2910 | 4150 | 320 | 100 | 1,6 - 2,9 |
L1405.WBK25-B | B | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 3.1 | 81 | 48 | 18 | 4 | 104 | 26 | 20 | 11.0 | 100 | 4700 | 8300 | 440 | 150 | 2,2 - 4,0 |
L1405.WBK25-C | C | 25 | 85 | 90 | 130 | 57 | M25 x 1,5 | 45 | 17 | 11 | 110 | M6 | 70 | M6 | 3.4 | 96 | 48 | 18 | 4 | 119 | 26 | 20 | 11.0 | 100 | 4700 | 8300 | 640 | 200 | 2,8 - 5,0 |
L1405.WBK30-A | A | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.0 | 66 | 33 | 18 | 4 | 89 | 26 | 20 | 11.0 | 100 | 2980 | 4400 | 340 | 105 | 1,7 - 3,0 |
L1405.WBK30-B | B | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.0 | 81 | 48 | 18 | 4 | 104 | 26 | 20 | 11.0 | 100 | 4850 | 8800 | 460 | 155 | 2,2 - 4,0 |
L1405.WBK30-C | C | 30 | 85 | 90 | 130 | 57 | M30 x 1,5 | 50 | 17 | 11 | 110 | M6 | 70 | M6 | 3.3 | 96 | 48 | 18 | 4 | 119 | 26 | 20 | 11.0 | 100 | 4850 | 8800 | 680 | 205 | 2,9 - 5,2 |
L1405.WBK35-A | A | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 3.4 | 66 | 33 | 18 | 4 | 92 | 30 | 22 | 11.0 | 106 | 3150 | 5100 | 390 | 120 | 1,9 - 3,5 |
L1405.WBK35-B | B | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 3.4 | 81 | 48 | 18 | 4 | 107 | 30 | 22 | 11.0 | 106 | 5150 | 10200 | 530 | 175 | 2,5 - 4,6 |
L1405.WBK35-C | C | 35 | 95 | 102 | 142 | 69 | M35 x 1,5 | 55 | 17 | 11 | 110 | M6 | 80 | M6 | 4.3 | 96 | 48 | 18 | 4 | 122 | 30 | 22 | 11.0 | 106 | 5150 | 10200 | 780 | 240 | 3,3 - 6,0 |
Steel with black oxide finish.
Bearings, sealed and lubricated for life.
These supports come with a pair of duplex angular contact bearings (type A), three angular bearings (type B), or four angular contact bearings (type C), for a true fixed support.
For dimensions to machine the ends of the screw to see technical pages.