Fixed Supports
AK type
Price & Availability | CAD | Order No. | For lead screw o.d dia. | For ball screw o.d dia. | d1 tol. H7 |
d2 tol. g6 |
d3 | d4 | d5 | d6 | l1 | l2 | l3 | l4 | w1 | Axial load max. kgf |
rpm max. |
Static load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1391.FF06 | 10 | 8 | 6 | 22 | 36 | 28 | 6.5 | 3.4 | 10 | 4 | 6 | 4.0 | 28 | 74 | 2 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 39.89 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF10 | 12 | 10 | 8 | 28 | 43 | 35 | 6.5 | 3.4 | 12 | 5 | 7 | 4.0 | 35 | 608ZZ | 530 | 195 | ||||||||||||||||||||||||||||||||||||||
£ 35.74 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF12 | 14 - 16 | 12 | 10 | 34 | 52 | 42 | 8.0 | 4.5 | 15 | 8 | 7 | 4.0 | 42 | 6000ZZ | 610 | 214 | ||||||||||||||||||||||||||||||||||||||
£ 38.46 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF15 | 22 - 24 | 20 | 15 | 40 | 63 | 50 | 9.5 | 5.5 | 17 | 8 | 9 | 5.5 | 52 | 6002ZZ | 400 | 240 | ||||||||||||||||||||||||||||||||||||||
£ 40.81 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF17 | 24 | 20 - 25 | 17 | 50 | 77 | 62 | 11.0 | 6.6 | 20 | 9 | 11 | 6.5 | 61 | 413 | 16000 | 1220 | ||||||||||||||||||||||||||||||||||||||
£ 54.73 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF20 | 24 | 20 - 25 | 20 | 57 | 85 | 70 | 11.0 | 6.6 | 20 | 9 | 11 | 6.5 | 68 | 587 | 13000 | 1690 | ||||||||||||||||||||||||||||||||||||||
£ 56.91 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF25 | 36 | 32 - 36 | 25 | 63 | 98 | 80 | 14.0 | 9.0 | 24 | 10 | 14 | 8.5 | 79 | 709 | 12000 | 2090 | ||||||||||||||||||||||||||||||||||||||
£ 72.88 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1391.FF30 | 40 | 40 - 45 | 30 | 75 | 117 | 95 | 17.0 | 11.0 | 27 | 9 | 18 | 11.0 | 93 | 1082 | 7100 | 2760 | ||||||||||||||||||||||||||||||||||||||
£ 88.75 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For lead screw o.d dia. | For ball screw o.d dia. | d1 tol. H7 |
d2 tol. g6 |
d3 | d4 | d5 | d6 | l1 | l2 | l3 | l4 | w1 | Axial load max. kgf |
rpm max. |
Static load max. kgf |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1391.FF06 | 10 | 8 | 6 | 22 | 36 | 28 | 6.5 | 3.4 | 10 | 4 | 6 | 4.0 | 28 | 74 | 2 | 200 |
L1391.FF10 | 12 | 10 | 8 | 28 | 43 | 35 | 6.5 | 3.4 | 12 | 5 | 7 | 4.0 | 35 | 608ZZ | 530 | 195 |
L1391.FF12 | 14 - 16 | 12 | 10 | 34 | 52 | 42 | 8.0 | 4.5 | 15 | 8 | 7 | 4.0 | 42 | 6000ZZ | 610 | 214 |
L1391.FF15 | 22 - 24 | 20 | 15 | 40 | 63 | 50 | 9.5 | 5.5 | 17 | 8 | 9 | 5.5 | 52 | 6002ZZ | 400 | 240 |
L1391.FF17 | 24 | 20 - 25 | 17 | 50 | 77 | 62 | 11.0 | 6.6 | 20 | 9 | 11 | 6.5 | 61 | 413 | 16000 | 1220 |
L1391.FF20 | 24 | 20 - 25 | 20 | 57 | 85 | 70 | 11.0 | 6.6 | 20 | 9 | 11 | 6.5 | 68 | 587 | 13000 | 1690 |
L1391.FF25 | 36 | 32 - 36 | 25 | 63 | 98 | 80 | 14.0 | 9.0 | 24 | 10 | 14 | 8.5 | 79 | 709 | 12000 | 2090 |
L1391.FF30 | 40 | 40 - 45 | 30 | 75 | 117 | 95 | 17.0 | 11.0 | 27 | 9 | 18 | 11.0 | 93 | 1082 | 7100 | 2760 |
Steel with black oxide finish. Bearings, sealed and lubricated for life.
Standard units are suitable for ball screws and lead screws to C5/C7 accuracy grade.
The bearings are not preloaded and have a max. axial clearance of 18µ.
For dimensions to machine the ends of the screws see technical pages.
Electroless nickel plated versions of these bearing mounts are available for clean room and other applications.