Price & Availability | CAD | Order No. | d1 for screw | Pitch | d2 tol. G6 |
d3 | d4 | l1 ±0.15 |
l2 | l3 | No. of circuits | Ball dia. | Dyn. load C max. kN |
Static load C0 max. kN |
Stiffness N/µm |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1379.C08-250 | 8 | 2.5 | 17.5 | M15x1,0P | 3.0 | 23.5 | 7.5 | 10.0 | 2,5x1 | 1.2 | 1.85 | 3.73 | 167 | ||||||||||||||||||||||||||||||||||||||||||||
£ 190.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1379.C10-020 | 10 | 2.0 | 19.5 | M17x1,0P | 3.2 | 22.0 | 7.5 | 3.0 | 3,5x1 | 1.2 | 2.72 | 6.51 | 167 | ||||||||||||||||||||||||||||||||||||||||||||
£ 223.28 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1379.C10-040 | 10 | 4.0 | 25.0 | M20x1,0P | 3.0 | 34.0 | 10.0 | 3.0 | 2,5x1 | 2.0 | 3.92 | 7.39 | 137 | ||||||||||||||||||||||||||||||||||||||||||||
£ 121.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1379.C12-040 | 12 | 4.0 | 25.5 | M20x1,0P | 3.0 | 34.0 | 10.0 | 13.0 | 3,5x1 | 2.5 | 7.88 | 16.16 | 226 | ||||||||||||||||||||||||||||||||||||||||||||
£ 150.04 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1379.C12-050 | 12 | 5.0 | 25.5 | M20x1,0P | 3.0 | 39.0 | 10.0 | 16.3 | 3,5x1 | 2.5 | 7.85 | 16.11 | 235 | ||||||||||||||||||||||||||||||||||||||||||||
£ 178.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1379.C14-040 | 14 | 4.0 | 32.1 | M25x1,5P | 3.0 | 35.0 | 10.0 | 11.0 | 3,0x1 | 2.5 | 7.33 | 15.77 | 235 | ||||||||||||||||||||||||||||||||||||||||||||
£ 207.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel body (16MnCr5), balls (100Cr6) and polyurethane (Vulkolan) seals.
Axial clearance 0,05mm.
Preload max. 5% of dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
For use with miniature ball screws L1379.
Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.