Vented Screws - Cap Head
hex. drive - 304 stainless
Price & Availability | CAD | Order No. | For thread | d1 | d2 | w1 |
---|---|---|---|---|---|---|
P0097.020-A4 | M 2,0 | 2.2 | 4.0 | 0.3 | ||
P0097.025-A4 | M 2,5 | 2.7 | 6.0 | 0.5 | ||
P0097.030-A4 | M 3,0 | 3.2 | 7.0 | 0.5 | ||
P0097.040-A4 | M 4,0 | 4.3 | 9.0 | 0.8 | ||
P0097.050-A4 | M 5,0 | 5.3 | 10.0 | 1.0 | ||
P0097.060-A4 | M 6,0 | 6.4 | 12.0 | 1.6 | ||
P0097.080-A4 | M 8,0 | 8.4 | 16.0 | 1.6 | ||
P0097.100-A4 | M10,0 | 10.5 | 20.0 | 2.0 | ||
P0097.120-A4 | M12,0 | 13.0 | 24.0 | 2.5 | ||
P0097.160-A4 | M16,0 | 17.0 | 30.0 | 3.0 | ||
P0097.200-A4 | M20,0 | 21.0 | 37.0 | 3.0 |
Stainless steel (AISI 316, 1.4401).
Ultrasonically cleaned.
To DIN 125A (with vent). Passivation and/or ultrasonic cleaning available on request. Coatings available: silver, gold, nickel and others.
Vented flat washers are key components in helping to eliminate virtual leaks from high vacuum (HV and UHV) systems. They prevent gases being trapped beneath a fastener head along the screw shaft.