Socket Cap Screw
DIN 912 - gr.2 M2 - M6
Price & Availability | Order No. | Finish | d1 | l1 | d2 | h1 | l2 | A/F | Grade | Material | To standard | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0100.040-010-G2 | Natural | M 4 | 25 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
£ 266.00 per 100 units (click for quantity discounts)
Ready to despatch 204 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0100.040-040-G2 | Natural | M 4 | 40 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.040-045-G2 | Natural | M 4 | 45 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.040-050-G2 | Natural | M 4 | 50 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
£ 321.00 per 100 units (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0100.040-055-G2 | Natural | M 4 | 55 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.040-060-G2 | Natural | M 4 | 60 | 7.0 | 4.0 | 20.0 | 3 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0200.050-012-T2 | Natural | M 5 | 12 | 8.5 | 5.0 | - | 4 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.060-065-G2 | Natural | M 6 | 65 | 10.0 | 6.0 | 24.0 | 5 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.060-070-G2 | Natural | M 6 | 70 | 10.0 | 6.0 | 24.0 | 5 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
£ 567.00 per 100 units (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0100.060-080-G2 | Natural | M 6 | 80 | 10.0 | 6.0 | 24.0 | 5 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-010-G2 | Natural | M 8 | 10 | 13.0 | 8.0 | - | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-012-G2 | Natural | M 8 | 12 | 13.0 | 8.0 | - | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-045-G2 | Natural | M 8 | 45 | 13.0 | 8.0 | 28.0 | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-055-G2 | Natural | M 8 | 55 | 13.0 | 8.0 | 28.0 | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
£ 1,164.00 per 100 units (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0100.080-065-G2 | Natural | M 8 | 65 | 13.0 | 8.0 | 28.0 | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-070-G2 | Natural | M 8 | 70 | 13.0 | 8.0 | 28.0 | 6 | Comm | Ti-G2 | DIN 912 | |||||||||||||||||||||||||||||||||||||
P0100.080-080-G2 | Natural | M 8 | 80 | 13.0 | 8.0 | 28.0 | 6 | Comm | Ti-G2 | DIN 912 |
Titanium Grade 2 (commercial grade, high corrosion resistance, strong weldability, standard strength).
Items to DIN 912 where stated in data table.
For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches.
For longer length screws the threaded portion l2