Cap Screws
Steel
Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 max. |
l1 | r1 max. |
TX size | Torque max. Nm |
---|---|---|---|---|---|---|---|---|---|---|
P0209.020-003-A2 | M 2 | 4 | 0.5 | 1.5 | 3 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us. | ||||||||||
P0209.020-004-A2 | M 2 | 4 | 0.5 | 1.5 | 4 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us. | ||||||||||
P0209.020-005-A2 | M 2 | 4 | 0.5 | 1.5 | 5 | 0.3 | TX-4 | 0.18 | ||
£ 1.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.020-006-A2 | M 2 | 4 | 0.5 | 1.5 | 6 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 441 Need more? Please call us. | ||||||||||
P0209.020-008-A2 | M 2 | 4 | 0.5 | 1.5 | 8 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 197 Need more? Please call us. | ||||||||||
P0209.020-010-A2 | M 2 | 4 | 0.5 | 1.5 | 10 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 693 Need more? Please call us. | ||||||||||
P0209.020-012-A2 | M 2 | 4 | 0.5 | 1.5 | 12 | 0.3 | TX-4 | 0.18 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 291 Need more? Please call us. | ||||||||||
P0209.025-003-A2 | M 2,5 | 6 | 0.6 | 1.6 | 3 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-004-A2 | M 2,5 | 6 | 0.6 | 1.6 | 4 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-005-A2 | M 2,5 | 6 | 0.6 | 1.6 | 5 | 0.3 | TX-5 | 0.36 | ||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-006-A2 | M 2,5 | 6 | 0.6 | 1.6 | 6 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-008-A2 | M 2,5 | 6 | 0.6 | 1.6 | 8 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-010-A2 | M 2,5 | 6 | 0.6 | 1.6 | 10 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.025-012-A2 | M 2,5 | 6 | 0.6 | 1.6 | 12 | 0.3 | TX-5 | 0.36 | ||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.030-005-A2 | M 3 | 7 | 0.8 | 2.0 | 5 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 12541 Need more? Please call us. | ||||||||||
P0209.030-006-A2 | M 3 | 7 | 0.8 | 2.0 | 6 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 408 Need more? Please call us. | ||||||||||
P0209.030-008-A2 | M 3 | 7 | 0.8 | 2.0 | 8 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 512 Need more? Please call us. | ||||||||||
P0209.030-010-A2 | M 3 | 7 | 0.8 | 2.0 | 10 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 481 Need more? Please call us. | ||||||||||
P0209.030-012-A2 | M 3 | 7 | 0.8 | 2.0 | 12 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 504 Need more? Please call us. | ||||||||||
P0209.030-016-A2 | M 3 | 7 | 0.8 | 2.0 | 16 | 0.4 | TX-6 | 0.63 | ||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 611 Need more? Please call us. | ||||||||||
P0209.040-006-A2 | M 4 | 8 | 0.9 | 2.5 | 6 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 972 Need more? Please call us. | ||||||||||
P0209.040-008-A2 | M 4 | 8 | 0.9 | 2.5 | 8 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us. | ||||||||||
P0209.040-010-A2 | M 4 | 8 | 0.9 | 2.5 | 10 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 4404 Need more? Please call us. | ||||||||||
P0209.040-012-A2 | M 4 | 8 | 0.9 | 2.5 | 12 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us. | ||||||||||
P0209.040-016-A2 | M 4 | 8 | 0.9 | 2.5 | 16 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 489 Need more? Please call us. | ||||||||||
P0209.040-020-A2 | M 4 | 8 | 0.9 | 2.5 | 20 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 770 Need more? Please call us. | ||||||||||
P0209.040-025-A2 | M 4 | 8 | 0.9 | 2.5 | 25 | 0.5 | TX-8 | 1.50 | ||
£ 2.24 per unit (click for quantity discounts) Ready to despatch 819 Need more? Please call us. | ||||||||||
P0209.050-008-A2 | M 5 | 9 | 1.0 | 3.0 | 8 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 1012 Need more? Please call us. | ||||||||||
P0209.050-010-A2 | M 5 | 9 | 1.0 | 3.0 | 10 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 306 Need more? Please call us. | ||||||||||
P0209.050-012-A2 | M 5 | 9 | 1.0 | 3.0 | 12 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 749 Need more? Please call us. | ||||||||||
P0209.050-016-A2 | M 5 | 9 | 1.0 | 3.0 | 16 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 1019 Need more? Please call us. | ||||||||||
P0209.050-020-A2 | M 5 | 9 | 1.0 | 3.0 | 20 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 691 Need more? Please call us. | ||||||||||
P0209.050-025-A2 | M 5 | 9 | 1.0 | 3.0 | 25 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 700 Need more? Please call us. | ||||||||||
P0209.050-030-A2 | M 5 | 9 | 1.0 | 3.0 | 30 | 0.6 | TX-10 | 3.00 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 664 Need more? Please call us. | ||||||||||
P0209.050-035-A2 | M 5 | 9 | 1.0 | 3.0 | 35 | 0.6 | TX-10 | 3.00 | ||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 1153 Need more? Please call us. | ||||||||||
P0209.060-008-A2 | M 6 | 12 | 1.2 | 3.5 | 8 | 0.7 | TX-20 | 5.20 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.060-010-A2 | M 6 | 12 | 1.2 | 3.5 | 10 | 0.7 | TX-20 | 5.20 | ||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 425 Need more? Please call us. | ||||||||||
P0209.060-012-A2 | M 6 | 12 | 1.2 | 3.5 | 12 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 1213 Need more? Please call us. | ||||||||||
P0209.060-016-A2 | M 6 | 12 | 1.2 | 3.5 | 16 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 506 Need more? Please call us. | ||||||||||
P0209.060-020-A2 | M 6 | 12 | 1.2 | 3.5 | 20 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 204 Need more? Please call us. | ||||||||||
P0209.060-025-A2 | M 6 | 12 | 1.2 | 3.5 | 25 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us. | ||||||||||
P0209.060-030-A2 | M 6 | 12 | 1.2 | 3.5 | 30 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us. | ||||||||||
P0209.060-035-A2 | M 6 | 12 | 1.2 | 3.5 | 35 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
P0209.060-040-A2 | M 6 | 12 | 1.2 | 3.5 | 40 | 0.7 | TX-20 | 5.20 | ||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Stainless steel (AISI 303, 1.4305).
Tensile strength ~ 350N/mm2
(except for M2 ~ 200Nmm2).
Ultra low head is extremely low profile. They do not require a countersunk location hole.
Most suitable for machine and equipment applications with minimal clearance.