Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 14.31 | 0% |
100 | £ 12.88 | 10% |
250 | £ 11.45 | 20% |
750 | £ 10.02 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.31 | 0% |
100 | £ 12.88 | 10% |
250 | £ 11.45 | 20% |
750 | £ 10.02 | 30% |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 Stainless provides excellent corrosion resistance for use in highly caustic or marine environments. For more standard applications please see our A2 range which is more cost effective.
Non-magnetic.