Hand Setting Tool
A2 Stainless steel.
Calibrated hole diameter (d2).
For restricting flow.
Select size required then add -xxx which indicated reduced hole diameter (d2), eg P0198.090-015 indicated a 9mm bore size with a 0.015" orifice.
Metric dimensions in mm.
Imperial dimensions in inches. ( Length Tolerance ±0,006)
Please refer to technical pages for product installation details.