Hand Setting Tool
Price & Availability | Order No. | d1 +0 |
d2 ±0.001 |
d3 ±0.010 |
d4 max. |
l1 ±0.010 |
l2 ±0.010 |
l3 min. |
---|---|---|---|---|---|---|---|---|
P0198.040-XXX | 4,00 -,030 | 0,012-0,015" | 4.00 | 3.3 | 4.0 | 3.7 | 3.8 | |
P0198.050-xxx | 5,00 -0,030 | 0,012-0,075" | 5.00 | 4.3 | 5.0 | 5.2 | 5.3 | |
P0198.060-XXX | 6,00 -0,030 | 0,012-0,100" | 6.00 | 5.3 | 6.0 | 6.2 | 6.3 | |
P0198.070-XXX | 7,00 -0,036 | 0,012-0,130" | 7.00 | 6.2 | 7.0 | 7.2 | 7.3 | |
P0198.080-XXX | 8,00 -0,036 | 0,012-0,150" | 8.00 | 7.2 | 8.0 | 8.2 | 8.3 | |
P0198.090-xxx | 9,00 -0,036 | 0,012-0,170" | 9.00 | 8.2 | 9.0 | 9.70 | 9.8 | |
P0198.100-xxx | 10,00 -0,036 | 0,012-0,195" | 10.00 | 9.2 | 10.0 | 10.70 | 10.8 | |
P0198.120-xxx | 12,00 -0,043 | 0,012-0,240" | 12.00 | 11.0 | 12.0 | 12.70 | 12.8 | |
P0198.140-XXX | 14,00 -0,043 | 0,012-0,280" | 14.00 | 13.0 | 14.0 | 14.40 | 14.5 | |
P0198i.156-xxx | 0,1562 -0,0012" | 0,012-0,050" | 0,1562" | 0,130" | 0,161" | 0,149" | 0,149" | |
P0198i.187-xxx | 0,1875 -0,0012" | 0,012-0,070" | 0,1875" | 0,160" | 0,220" | 0,208" | 0,208" | |
P0198i.218-xxx | 0,2187 -0,0012" | 0,012-0,085" | 0,2187" | 0,190" | 0,220" | 0,208" | 0,208" | |
P0198i.250-xxx | 0,2500 -0,0012" | 0,012-0,105" | 0,2500" | 0,220" | 0,259" | 0,247" | 0,247" | |
P0198i.281-xxx | 0,2817 -0.0014" | 0,012-0,130" | 0,2812" | 0,250" | 0,299" | 0,287" | 0,287" | |
P0198i.312-xxx | 0,3125 -0,0014" | 0,012-0,150" | 0,3125" | 0,281" | 0,338" | 0,326" | 0,326" | |
P0198i.343-xxx | 0,3437 -0,0014" | 0,012-0,160" | 0,3437" | 0,312" | 0,397" | 0,385" | 0,385" | |
P0198i.375-xxx | 0,3750 -0,0014" | 0,012-0,180" | 0,3750" | 0,343" | 0,397" | 0,385" | 0,385" | |
P0198i.406-xxx | 0,4062 -0,0014" | 0,012-0,195" | 0,4062" | 0,375" | 0,437" | 0,425" | 0,425" | |
P0198i.437-xxx | 0,4375 -0,0014" | 0,012-0,220" | 0,4375" | 0,406" | 0,515" | 0,503" | 0,503" | |
P0198i.468-xxx | 0,4687 -0,0017" | 0,012-0,240" | 0,4687" | 0,437" | 0,515" | 0,503" | 0,503" | |
P0198i.562-xxx | 0,5625 -0,0017" | 0,012-0,290" | 0,5625" | 0,510" | 0,594" | 0,570" | 0,570" |
A2 Stainless steel.
Calibrated hole diameter (d2).
For restricting flow.
Select size required then add -xxx which indicated reduced hole diameter (d2), eg P0198.090-015 indicated a 9mm bore size with a 0.015" orifice.
Metric dimensions in mm.
Imperial dimensions in inches. ( Length Tolerance ±0,006)
Please refer to technical pages for product installation details.