Finned Roller
roller only
Price & Availability | Order No. | Material | Duro. | Bearing type | d1 | l1 | d2 | l2 | l3 | No. of bearings | No. of fins | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2774.20A-20NI | Nitrile | 20 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-35NI | Nitrile | 35 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774-20A-60NI | Nitrile | 60 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
£ 56.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P2774.20B-20NI | Nitrile | 20 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.20B-35NI | Nitrile | 35 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.20B-60NI | Nitrile | 60 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.25A-20NI | Nitrile | 20 | B | 63,5 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.25A-35NI | Nitrile | 35 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.25A-60NI | Nitrile | 60 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-35UR | Urethane | 35 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-60UR | Urethane | 60 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20B-35UR | Urethane | 35 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.20B-60UR | Urethane | 60 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.25A-35UR | Urethane | 35 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.25A-60UR | Urethane | 60 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-20NP | Neoprene | 20 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-35NP | Neoprene | 35 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20A-60NP | Neoprene | 60 | B | 50,8 (2") | 23.37 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.20B-20NP | Neoprene | 20 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.20B-35NP | Neoprene | 35 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.20B-60NP | Neoprene | 60 | C | 50,8 (2") | 49.27 | 41306 | 35.81 | 6.35 | 1 | 6 | |||||||||||||||||||||||||||||||||||||
P2774.25A-20NP | Neoprene | 20 | B | 63,5 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.25A-35NP | Neoprene | 35 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 | |||||||||||||||||||||||||||||||||||||
P2774.25A-60NP | Neoprene | 60 | B | 50,8 (2") | 49.27 | 41306 | 27.94 | 3.05 | 1 | 3 |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Bearings included (held in place with snap rings). For more details on bearings please see technical pages. Assembled with socket head cap screw, spacer and lock nut.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.