Stainless Machine Mounts
Stainless steel
Price & Availability | CAD | Order No. | d1 | h1 | d2 | l1 | Load range kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2161.065 | 65 | 22 | M12 | 90 | 200-800 | ||||||||||||||||||||||||||||||||||||||
£ 42.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
P2161.100 | 100 | 30 | M16 | 110 | 500-2000 | ||||||||||||||||||||||||||||||||||||||
£ 76.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
P2161.120 | 120 | 33 | M16 | 110 | 2000-4000 | ||||||||||||||||||||||||||||||||||||||
£ 102.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
P2161.180 | 180 | 40 | M16 | 110 | 4000-6000 | ||||||||||||||||||||||||||||||||||||||
£ 194.67 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel body and thread (A2, AISI 304), with hard polyurethane base (80 Shore A).
Ideally suited for food and pharmaceutical applications. The hard polyurethane base is resistant to aggressive oils and chemicals.
The polyurethane base 80 Shore A also ensures very heavy load carrying capacity.