Plain Bearing Double Universal Joints
steel, solid
Price & Availability | CAD | Order No. | Bore dia. | d1 | l1 | l2 | l3 | l4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3683.013 | Unbored | 13 | 61 | 21 | 18 | 14 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 43.98 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.017 | Unbored | 17 | 63 | 20 | 22 | 12 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 43.98 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.018 | Unbored | 17 | 75 | 26 | 22 | 18 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 43.98 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.020 | Unbored | 20 | 89 | 31 | 26 | 21 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 43.98 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.025 | Unbored | 25 | 87 | 28 | 30 | 16 | 250 | ||||||||||||||||||||||||||||||||||||||
£ 48.86 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.026 | Unbored | 25 | 105 | 37 | 30 | 25 | 350 | ||||||||||||||||||||||||||||||||||||||
£ 48.86 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.032 | Unbored | 32 | 125 | 43 | 38 | 26 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 61.07 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.040 | Unbored | 40 | 155 | 54 | 46 | 34 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 73.29 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.050 | Unbored | 50 | 189 | 66 | 56 | 42 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 112.38 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3683.060 | Unbored | 60 | 237 | 83 | 70 | 53 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 216.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.