Units | Price/unit after discount | Applied Discount |
1 | £ 128.85 | 0% |
10 | £ 115.97 | 10% |
20 | £ 109.52 | 15% |
50 | £ 103.08 | 20% |
100 | £ 90.20 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 128.85 | 0% |
10 | £ 115.97 | 10% |
20 | £ 109.52 | 15% |
50 | £ 103.08 | 20% |
100 | £ 90.20 | 30% |
Housing - forged steel, tempered, case hardened bearing race, ground and lapped, rolled thread, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground, lubrication - calcium-complex-soap-grease, temp range -20°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (sizes 6 to 10) DIN 71412 H1 (sizes 12 to 30).
Low maintenance. Sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.