Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5183.125-012 | 12 | 15.0 | 17.5 | 15 | 8 | 17.50 | 37.5 | 22.5 | 7.60 | 48.5 | ||||||||||||||||||||||||||||||||||||||
£ 16.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5183.125-013 | 13 | 16.3 | 18.8 | 15 | 8 | 18.75 | 37.5 | 22.5 | 8.74 | 58.4 | ||||||||||||||||||||||||||||||||||||||
£ 17.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5183.125-014 | 14 | 17.5 | 20.0 | 15 | 8 | 20.00 | 37.5 | 22.5 | 9.91 | 69.0 | ||||||||||||||||||||||||||||||||||||||
£ 17.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5183.125-015 | 15 | 18.8 | 21.3 | 15 | 8 | 21.75 | 37.5 | 22.5 | 11.10 | 80.4 | ||||||||||||||||||||||||||||||||||||||
£ 17.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5183.125-016 | 16 | 20.0 | 22.5 | 15 | 8 | 22.50 | 37.5 | 22.5 | 12.32 | 92.4 | ||||||||||||||||||||||||||||||||||||||
£ 18.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5183.125-017 | 17 | 21.3 | 23.8 | 15 | 8 | 23.75 | 37.5 | 22.5 | 13.56 | 105.2 | ||||||||||||||||||||||||||||||||||||||
£ 19.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,05 - 0,125 mm.
Module 1.25 for gears with 14-120 teeth see R5180, for gears with 8-11 teeth see R5181, for gears with 8-10 teeth see R5182, for gears with 18-120 teeth see R5185.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.