S/S Right Angle Drive
two Ø8 shafts
Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2354.1-1 | 20 | 1 | 1:1 | 2.79 | 19 | 5.39 | ||||||||||||||||||||||||||||||||||||||
£ 1,526.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2354.2-1 | 20 | 2 | 1:1 | 2.79 | 19 | 5.39 | ||||||||||||||||||||||||||||||||||||||
£ 1,540.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2354.1-2 | 20 | 1 | 2:1 | 1.76 | 12 | 5.39 | ||||||||||||||||||||||||||||||||||||||
£ 1,744.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2354.2-2 | 20 | 2 | 2:1 | 1.76 | 12 | 5.39 | ||||||||||||||||||||||||||||||||||||||
£ 1,832.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 300N. Max. axial loading 80N.
Angular alignment: 15' to 30' of arc.