Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1035.030 | 30 | 120.0 | |
R1035.035 | 35 | 140.0 | |
£ 6.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.040 | 40 | 160.0 | |
R1035.045 | 45 | 180.0 | |
£ 19.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.050 | 50 | 200.0 | |
£ 26.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.055 | 55 | 220.0 | |
R1035.060 | 60 | 240.0 | |
R1035.070 | 70 | 280.0 | |
R1035.080 | 80 | 320.0 | |
R1035.090 | 90 | 360.0 | |
£ 37.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.100 | 100 | 400.0 | |
R1035.110 | 110 | 440.0 | |
R1035.120 | 120 | 480.0 | |
£ 15.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||
R1035.130 | 130 | 520.0 | |
R1035.140 | 140 | 560.0 | |
£ 50.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.150 | 150 | 600.0 | |
R1035.160 | 160 | 640.0 | |
R1035.170 | 170 | 680.0 | |
R1035.180 | 180 | 720.0 | |
R1035.190 | 190 | 760.0 | |
R1035.200 | 200 | 800.0 | |
R1035.210 | 210 | 840.0 | |
R1035.220 | 220 | 880.0 | |
£ 73.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1035.230 | 230 | 920.0 | |
R1035.240 | 240 | 960.0 | |
R1035.250 | 250 | 1000.0 | |
R1035.260 | 260 | 1040.0 | |
R1035.270 | 270 | 1080.0 | |
R1035.280 | 280 | 1120.0 | |
R1035.290 | 290 | 1160.0 | |
R1035.300 | 300 | 1200.0 | |
£ 94.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1035.310 | 310 | 1240.0 | |
R1035.320 | 320 | 1280.0 | |
R1035.330 | 330 | 1320.0 | |
R1035.340 | 340 | 1360.0 | |
R1035.350 | 350 | 1520.0 | |
R1035.370 | 370 | 1600.0 | |
R1035.400 | 400 | 1680.0 | |
R1035.440 | 440 | 1760.0 | |
R1035-1.5M | - | 1,5 metres not spliced | |
R1035-3.0M | - | 3,0 metres not spliced | |
R1035-7.5M | - | 7,5 metres not spliced | |
R1035-15M | - | 15,0 metres not spliced | |
R1035-30M | - | 30,0 metres not spliced |
0,8mm Ø stainless steel cable encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications)
When ordering add suffix -EF to order no.
Infinite lengths, silent drive, mass 12 grams/metre, non-magnetic, positive drive, zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 445N-89N/PIN when belt is used in open loop configuration (without splice, no crimp bushings).
Temperature range +82°C to -26°C, recommended operating load 111N.
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
Self splice kits available (order no. R1035.SSK).
Reduce operating load rating by 50% for self splices
Operates with R1036, R1037 and R1038 series sprockets.