Price & Availability | Order No. | d1 tol. H9 |
d2 tol. h9 |
l1 | l2 | l3 | A/F | Torque to Nm |
Torque max. Nm |
Fa kN |
PS max. N/mm² |
Ph max. N/mm² |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3222.050 | 5 | 12 | 19 | 15 | 9 | 14 | 9.9 | 10.1 | 4.0 | 264 | 119 | 18 | |||||||||||||||||||||||||||||||||||||
R3222.060 | 6 | 12 | 19 | 15 | 9 | 14 | 9.9 | 12.1 | 4.0 | 220 | 119 | 17 | |||||||||||||||||||||||||||||||||||||
£ 31.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3222.080 | 8 | 14 | 22 | 17 | 11 | 16 | 16.9 | 23.4 | 5.8 | 179 | 121 | 23 | |||||||||||||||||||||||||||||||||||||
£ 32.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3222.090 | 9 | 18 | 24 | 19 | 12 | 22 | 34.9 | 43.7 | 9.7 | 245 | 127 | 47 | |||||||||||||||||||||||||||||||||||||
R3222.100 | 10 | 18 | 24 | 19 | 12 | 22 | 34.9 | 48.6 | 9.7 | 221 | 127 | 46 | |||||||||||||||||||||||||||||||||||||
R3222.110 | 11 | 20 | 24 | 19 | 12 | 22 | 43.8 | 59.9 | 10.9 | 225 | 128 | 47 | |||||||||||||||||||||||||||||||||||||
R3222.120 | 12 | 20 | 24 | 19 | 12 | 22 | 43.8 | 65.3 | 10.9 | 206 | 128 | 45 | |||||||||||||||||||||||||||||||||||||
R3222.140 | 14 | 24 | 28 | 22 | 15 | 27 | 65.0 | 93.0 | 13.3 | 178 | 107 | 78 | |||||||||||||||||||||||||||||||||||||
R3222.150 | 15 | 24 | 28 | 22 | 15 | 27 | 65.0 | 99.0 | 13.3 | 166 | 107 | 75 | |||||||||||||||||||||||||||||||||||||
R3222.160 | 16 | 24 | 28 | 22 | 15 | 27 | 65.0 | 106.0 | 13.3 | 156 | 107 | 70 | |||||||||||||||||||||||||||||||||||||
R3222.180 | 18 | 30 | 36 | 27 | 17 | 36 | 161.0 | 223.0 | 24.8 | 224 | 145 | 179 | |||||||||||||||||||||||||||||||||||||
R3222.190 | 19 | 30 | 36 | 27 | 17 | 36 | 161.0 | 235.0 | 24.8 | 212 | 145 | 169 | |||||||||||||||||||||||||||||||||||||
R3222.200 | 20 | 30 | 36 | 27 | 17 | 36 | 161.0 | 248.0 | 24.8 | 201 | 145 | 213 | |||||||||||||||||||||||||||||||||||||
R3222.220 | 22 | 38 | 41 | 30 | 20 | 46 | 250.0 | 349.0 | 31.8 | 197 | 122 | 341 | |||||||||||||||||||||||||||||||||||||
R3222.240 | 24 | 38 | 41 | 30 | 20 | 46 | 250.0 | 381.0 | 31.8 | 180 | 122 | 320 | |||||||||||||||||||||||||||||||||||||
R3222.250 | 25 | 38 | 41 | 30 | 20 | 46 | 250.0 | 397.0 | 31.8 | 173 | 122 | 310 | |||||||||||||||||||||||||||||||||||||
R3222.280 | 28 | 42 | 44 | 33 | 23 | 50 | 355.0 | 565.0 | 40.4 | 174 | 123 | 370 | |||||||||||||||||||||||||||||||||||||
R3222.300 | 30 | 42 | 44 | 33 | 23 | 50 | 355.0 | 605.0 | 40.4 | 162 | 123 | 348 | |||||||||||||||||||||||||||||||||||||
R3222.320 | 32 | 50 | 51 | 38 | 28 | 55 | 490.0 | 764.0 | 47.8 | 166 | 112 | 555 | |||||||||||||||||||||||||||||||||||||
R3222.350 | 35 | 50 | 51 | 38 | 28 | 55 | 490.0 | 836.0 | 47.8 | 151 | 112 | 501 |
Body, galvanized steel. Internal part and nut from nickel plated steel.
Used to easily and effectively achieve shaft/hub joints, simple axial and radial fixing.
For applications such as fixing sprockets, gears, pulleys, cams, levers on to shafts.
See technical pages for installation instructions.
instructions.
The lock nut at the outer part facilitates locking of the shaft-hub joint if freely rotating shafts are involved.
Famax. kN is the transferable thrust load.
Psmax. N/mm² is the surface pressure on the shaft.
Phmax. N/mm² is the surface pressure on the bore.
Parallelism is 0,03 mm.