Aluminium Telescopic Slides
size 40
High quality grade aluminium (EN-AW-6082 T6, anodised), with steel ball bearings and cage.
Ideal for applications requiring lightweight yet robust telescopic slides (eg. aircraft seating).
Total length: = Installation length (l1) + extension length (l2).
The maximum safe load is given for a fully extended pair of slides, mounted on the major axis, with a load spread uniformly along the inner beam.