Price & Availability | Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | d1 | d2 | h2 | h3 | h4 | h5 | Weight kg |
l3 | l4 | l5 | l6 | l7 | l8 | l9 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3192.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 10.0 | 334 | 107 | 8 | 16 | 297 | 70.0 | 26.5 | 1.0 | 940 | 435 | 435 | M20x1 | |
L3192.150-100-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 106 | 48 | 24.3 | 100 | 120 | 20 | 13.2 | 436 | 107 | 8 | 16 | 399 | 70.0 | 77.5 | 26.5 | 1270 | 800 | 800 | M20x1 | |
L3192.150-101-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 106 | 48 | 24.3 | 100 | 120 | 20 | 18.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 77.0 | 1910 | 1830 | 1830 | M20x1 | |
L3192.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 12.5 | 436 | 107 | 8 | 16 | 399 | 70.0 | 77.5 | 1.0 | 940 | 435 | 435 | M20x1 | |
L3192.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 106 | 48 | 24.3 | 100 | 120 | 20 | 16.5 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 51.5 | 1570 | 1250 | 1250 | M20x1 | |
L3192.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 106 | 48 | 24.3 | 100 | 120 | 20 | 15.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 26.5 | 1270 | 800 | 800 | M20x1 | |
L3192.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 13.5 | 537 | 107 | 8 | 16 | 600 | 70.0 | 128.0 | 1.0 | 940 | 435 | 435 | M20x1 | |
L3192.200-100-* | 200 | 100 | 22.0 | 305 | 58 | 203 | 106 | 48 | 28.3 | 116 | 136 | 20 | 21.0 | 436 | 107 | 8 | 16 | 399 | 70.0 | 52.5 | 1.5 | 1150 | 720 | 720 | M20x1 | |
L3192.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 106 | 48 | 28.3 | 116 | 136 | 20 | 26.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 103.0 | 26.5 | 2215 | 1250 | 1250 | M20x1 | |
L3192.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 30.0 | 588 | 107 | 8 | 16 | 551 | 70.0 | 128.5 | 52.0 | 2680 | 1830 | 1830 | M20x1 | |
L3192.200-200-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 31.5 | 641 | 107 | 8 | 16 | 604 | 70.0 | 155.0 | 52.0 | 2680 | 1830 | 1830 | M20x1 | |
L3192.200-201-* | 200 | 200 | 57.2 | 610 | 58 | 406 | 106 | 48 | 28.3 | 116 | 136 | 20 | 40.0 | 741 | 107 | 8 | 16 | 704 | 70.0 | 205.0 | 103.0 | 3575 | 3275 | 3275 | M20x1 | |
L3192.200-250-* | 200 | 250 | 35.4 | 510 | 58 | 253 | 106 | 48 | 28.3 | 116 | 136 | 20 | 29.0 | 841 | 107 | 8 | 16 | 604 | 70.0 | 155.0 | 26.5 | 2215 | 1250 | 1250 | M20x1 | |
L3192.200-300-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 34.5 | 741 | 107 | 8 | 16 | 704 | 70.0 | 205.0 | 52.0 | 2680 | 1830 | 1830 | M20x1 | |
L3192.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 65 | 607 | 166.5 | 10 | 20 | 538 | 97.5 | 55.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 | |
L3192.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 70 | 707 | 166.5 | 10 | 20 | 638 | 97.5 | 105.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 | |
L3192.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 78 | 807 | 166.5 | 10 | 20 | 738 | 97.5 | 155.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 | |
L3192.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 85 | 907 | 166.5 | 10 | 20 | 838 | 97.5 | 205.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 | |
L3192.300-201-* | 300 | 200 | 30.2 | 610 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 88 | 807 | 166.5 | 10 | 20 | 738 | 97.5 | 155.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-301-* | 300 | 300 | 30.2 | 710 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 94 | 907 | 166.5 | 10 | 20 | 838 | 97.5 | 205.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-401-* | 300 | 400 | 30.2 | 810 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 100 | 1007 | 166.5 | 10 | 20 | 938 | 97.5 | 255.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-500-* | 300 | 500 | 30.2 | 910 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 108 | 1107 | 166.5 | 10 | 20 | 1038 | 97.5 | 305.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-600-* | 300 | 600 | 30.2 | 1010 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 115 | 1207 | 166.5 | 10 | 20 | 1138 | 97.5 | 355.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-700-* | 300 | 700 | 30.2 | 1110 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 122 | 1307 | 166.5 | 10 | 20 | 1238 | 97.5 | 405.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-800-* | 300 | 800 | 39.2 | 1210 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 128 | 1407 | 166.5 | 10 | 20 | 1338 | 97.5 | 455.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 | |
L3192.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 111 | 1007 | 166.5 | 10 | 20 | 938 | 97.5 | 255.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 | |
L3192.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 118 | 1107 | 166.5 | 10 | 20 | 1038 | 97.5 | 305.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 | |
L3192.300-502-* | 300 | 500 | 39.2 | 1010 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 125 | 1207 | 166.5 | 10 | 20 | 1138 | 97.5 | 355.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 | |
L3192.300-602-* | 300 | 600 | 39.2 | 1110 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 132 | 1307 | 166.5 | 10 | 20 | 1238 | 97.5 | 405.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 | |
L3192.300-702-* | 300 | 700 | 39.2 | 1210 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 137 | 1407 | 166.5 | 10 | 20 | 1338 | 97.5 | 455.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 | |
L3192.400-203-* | 400 | 200 | 44.3 | 610 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 169 | 868 | 208.0 | 20 | 30 | 783 | 123.0 | 105.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-303-* | 400 | 300 | 44.3 | 710 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 182 | 968 | 208.0 | 20 | 30 | 883 | 123.0 | 155.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-403-* | 400 | 400 | 44.3 | 810 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 195 | 1068 | 208.0 | 20 | 30 | 983 | 123.0 | 205.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-503-* | 400 | 500 | 44.3 | 910 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 208 | 1168 | 208.0 | 20 | 30 | 1083 | 123.0 | 255.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-603-* | 400 | 600 | 44.3 | 1010 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 222 | 1268 | 208.0 | 20 | 30 | 1183 | 123.0 | 305.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-703-* | 400 | 700 | 44.3 | 1110 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 235 | 1368 | 208.0 | 20 | 30 | 1283 | 123.0 | 355.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-803-* | 400 | 800 | 44.3 | 1210 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 249 | 1468 | 208.0 | 20 | 30 | 1383 | 123.0 | 405.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 | |
L3192.400-304-* | 400 | 300 | 58.2 | 810 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 210 | 1068 | 208.0 | 20 | 30 | 983 | 123.0 | 205.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 | |
L3192.400-404-* | 400 | 400 | 58.2 | 910 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 225 | 1168 | 208.0 | 20 | 30 | 1083 | 123.0 | 255.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 | |
L3192.400-504-* | 400 | 500 | 58.2 | 1010 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 238 | 1268 | 208.0 | 20 | 30 | 1183 | 123.0 | 305.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 | |
L3192.400-604-* | 400 | 600 | 58.2 | 1110 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 251 | 1368 | 208.0 | 20 | 30 | 1283 | 123.0 | 355.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 | |
L3192.400-704-* | 400 | 700 | 58.2 | 1210 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 265 | 1468 | 208.0 | 20 | 30 | 1383 | 123.0 | 405.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | d1 | d2 | h2 | h3 | h4 | h5 | Weight kg |
l3 | l4 | l5 | l6 | l7 | l8 | l9 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3192.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 10.0 | 334 | 107 | 8 | 16 | 297 | 70.0 | 26.5 | 1.0 | 940 | 435 | 435 | M20x1 |
L3192.150-100-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 106 | 48 | 24.3 | 100 | 120 | 20 | 13.2 | 436 | 107 | 8 | 16 | 399 | 70.0 | 77.5 | 26.5 | 1270 | 800 | 800 | M20x1 |
L3192.150-101-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 106 | 48 | 24.3 | 100 | 120 | 20 | 18.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 77.0 | 1910 | 1830 | 1830 | M20x1 |
L3192.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 12.5 | 436 | 107 | 8 | 16 | 399 | 70.0 | 77.5 | 1.0 | 940 | 435 | 435 | M20x1 |
L3192.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 106 | 48 | 24.3 | 100 | 120 | 20 | 16.5 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 51.5 | 1570 | 1250 | 1250 | M20x1 |
L3192.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 106 | 48 | 24.3 | 100 | 120 | 20 | 15.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 128.0 | 26.5 | 1270 | 800 | 800 | M20x1 |
L3192.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 106 | 48 | 24.3 | 100 | 120 | 20 | 13.5 | 537 | 107 | 8 | 16 | 600 | 70.0 | 128.0 | 1.0 | 940 | 435 | 435 | M20x1 |
L3192.200-100-* | 200 | 100 | 22.0 | 305 | 58 | 203 | 106 | 48 | 28.3 | 116 | 136 | 20 | 21.0 | 436 | 107 | 8 | 16 | 399 | 70.0 | 52.5 | 1.5 | 1150 | 720 | 720 | M20x1 |
L3192.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 106 | 48 | 28.3 | 116 | 136 | 20 | 26.0 | 537 | 107 | 8 | 16 | 500 | 70.0 | 103.0 | 26.5 | 2215 | 1250 | 1250 | M20x1 |
L3192.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 30.0 | 588 | 107 | 8 | 16 | 551 | 70.0 | 128.5 | 52.0 | 2680 | 1830 | 1830 | M20x1 |
L3192.200-200-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 31.5 | 641 | 107 | 8 | 16 | 604 | 70.0 | 155.0 | 52.0 | 2680 | 1830 | 1830 | M20x1 |
L3192.200-201-* | 200 | 200 | 57.2 | 610 | 58 | 406 | 106 | 48 | 28.3 | 116 | 136 | 20 | 40.0 | 741 | 107 | 8 | 16 | 704 | 70.0 | 205.0 | 103.0 | 3575 | 3275 | 3275 | M20x1 |
L3192.200-250-* | 200 | 250 | 35.4 | 510 | 58 | 253 | 106 | 48 | 28.3 | 116 | 136 | 20 | 29.0 | 841 | 107 | 8 | 16 | 604 | 70.0 | 155.0 | 26.5 | 2215 | 1250 | 1250 | M20x1 |
L3192.200-300-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 106 | 48 | 28.3 | 116 | 136 | 20 | 34.5 | 741 | 107 | 8 | 16 | 704 | 70.0 | 205.0 | 52.0 | 2680 | 1830 | 1830 | M20x1 |
L3192.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 65 | 607 | 166.5 | 10 | 20 | 538 | 97.5 | 55.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 |
L3192.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 70 | 707 | 166.5 | 10 | 20 | 638 | 97.5 | 105.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 |
L3192.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 78 | 807 | 166.5 | 10 | 20 | 738 | 97.5 | 155.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 |
L3192.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 308 | 125 | 68 | 35.0 | 150 | 190 | 30 | 85 | 907 | 166.5 | 10 | 20 | 838 | 97.5 | 205.0 | 4.0 | 5520 | 2100 | 2100 | TR26x4 |
L3192.300-201-* | 300 | 200 | 30.2 | 610 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 88 | 807 | 166.5 | 10 | 20 | 738 | 97.5 | 155.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-301-* | 300 | 300 | 30.2 | 710 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 94 | 907 | 166.5 | 10 | 20 | 838 | 97.5 | 205.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-401-* | 300 | 400 | 30.2 | 810 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 100 | 1007 | 166.5 | 10 | 20 | 938 | 97.5 | 255.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-500-* | 300 | 500 | 30.2 | 910 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 108 | 1107 | 166.5 | 10 | 20 | 1038 | 97.5 | 305.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-600-* | 300 | 600 | 30.2 | 1010 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 115 | 1207 | 166.5 | 10 | 20 | 1138 | 97.5 | 355.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-700-* | 300 | 700 | 30.2 | 1110 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 122 | 1307 | 166.5 | 10 | 20 | 1238 | 97.5 | 405.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-800-* | 300 | 800 | 39.2 | 1210 | 75 | 408 | 125 | 68 | 35.0 | 150 | 190 | 30 | 128 | 1407 | 166.5 | 10 | 20 | 1338 | 97.5 | 455.0 | 54.0 | 7440 | 4060 | 4060 | TR26x4 |
L3192.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 111 | 1007 | 166.5 | 10 | 20 | 938 | 97.5 | 255.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 |
L3192.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 118 | 1107 | 166.5 | 10 | 20 | 1038 | 97.5 | 305.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 |
L3192.300-502-* | 300 | 500 | 39.2 | 1010 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 125 | 1207 | 166.5 | 10 | 20 | 1138 | 97.5 | 355.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 |
L3192.300-602-* | 300 | 600 | 39.2 | 1110 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 132 | 1307 | 166.5 | 10 | 20 | 1238 | 97.5 | 405.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 |
L3192.300-702-* | 300 | 700 | 39.2 | 1210 | 75 | 508 | 125 | 68 | 35.0 | 150 | 190 | 30 | 137 | 1407 | 166.5 | 10 | 20 | 1338 | 97.5 | 455.0 | 104.0 | 9290 | 6600 | 6600 | TR26x4 |
L3192.400-203-* | 400 | 200 | 44.3 | 610 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 169 | 868 | 208.0 | 20 | 30 | 783 | 123.0 | 105.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-303-* | 400 | 300 | 44.3 | 710 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 182 | 968 | 208.0 | 20 | 30 | 883 | 123.0 | 155.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-403-* | 400 | 400 | 44.3 | 810 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 195 | 1068 | 208.0 | 20 | 30 | 983 | 123.0 | 205.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-503-* | 400 | 500 | 44.3 | 910 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 208 | 1168 | 208.0 | 20 | 30 | 1083 | 123.0 | 255.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-603-* | 400 | 600 | 44.3 | 1010 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 222 | 1268 | 208.0 | 20 | 30 | 1183 | 123.0 | 305.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-703-* | 400 | 700 | 44.3 | 1110 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 235 | 1368 | 208.0 | 20 | 30 | 1283 | 123.0 | 355.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-803-* | 400 | 800 | 44.3 | 1210 | 102 | 408 | 200 | 84 | 43.5 | 204 | 244 | 40 | 249 | 1468 | 208.0 | 20 | 30 | 1383 | 123.0 | 405.0 | 4.0 | 13000 | 5920 | 5920 | TR32x4 |
L3192.400-304-* | 400 | 300 | 58.2 | 810 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 210 | 1068 | 208.0 | 20 | 30 | 983 | 123.0 | 205.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
L3192.400-404-* | 400 | 400 | 58.2 | 910 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 225 | 1168 | 208.0 | 20 | 30 | 1083 | 123.0 | 255.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
L3192.400-504-* | 400 | 500 | 58.2 | 1010 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 238 | 1268 | 208.0 | 20 | 30 | 1183 | 123.0 | 305.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
L3192.400-604-* | 400 | 600 | 58.2 | 1110 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 251 | 1368 | 208.0 | 20 | 30 | 1283 | 123.0 | 355.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
L3192.400-704-* | 400 | 700 | 58.2 | 1210 | 102 | 508 | 200 | 84 | 43.5 | 204 | 244 | 40 | 265 | 1468 | 208.0 | 20 | 30 | 1383 | 123.0 | 405.0 | 54.0 | 16430 | 9750 | 9750 | TR32x4 |
Cast iron body (ENGJL-250), with hardened needle roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Needle roller stages are the highest load rating stages. Other versions are also available - cross roller slides (L3470), and dovetail slides (L3480) for use when vibration damping is required. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Replace -* with
-XH for X axis stage with handle
-XK for X axis stage with knob
-XYH for X,Y axes stage with handle
-XYK for X,Y axes stage with knob
-XYTH for X,Y,. stage with handle
-XYTK for X,Y,. stage with knob
Centre mounting of compound slides is standard. Please advise dimensions w2 and l9 when off-centre mounting is required.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.