Price & Availability | Order No. | Stroke | w1 | Load max. kN |
h1 | l1 | l2 | l3 | l4 | Weight kg |
w2 | h2 | h3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3184.075-025-* | 25 | 75 | 1.0 | 32 | 102 | 76 | 15 | 50 | 1.8 | 110 | 11.5 | 14 | 10 | 5.1 | 6.1 | 8 x1 | |
L3184.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 15 | 65 | 2.0 | 110 | 11.5 | 14 | 14 | 9.1 | 10 | 8 x1 | |
L3184.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 15 | 55 | 2.5 | 110 | 11.5 | 14 | 14 | 9.1 | 10 | 8 x1 | |
L3184.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 15 | 100 | 4.0 | 135 | 13.5 | 14 | 33 | 20 | 24 | 8 x1 | |
L3184.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 15 | 115 | 4.7 | 135 | 13.5 | 14 | 40 | 29 | 35 | 8 x1 | |
L3184.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 15 | 160 | 6.1 | 135 | 13.5 | 14 | 54 | 52 | 63 | 8 x1 | |
L3184.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 15 | 180 | 7.0 | 135 | 13.5 | 14 | 61 | 66 | 79 | 8 x1 | |
L3184.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 16 | 120 | 10.0 | 205 | 19.0 | 24 | 77 | 30 | 36 | 15x2 | |
L3184.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 16 | 150 | 13.2 | 205 | 19.0 | 24 | 103 | 54 | 65 | 15x2 | |
L3184.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 16 | 250 | 18.0 | 205 | 19.0 | 24 | 155 | 123 | 146 | 15x2 | |
L3184.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 16 | 190 | 16.5 | 205 | 19.0 | 24 | 129 | 85 | 101 | 15x2 | |
L3184.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 16 | 250 | 30.0 | 255 | 21.5 | 24 | 275 | 164 | 195 | 15x2 | |
L3184.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 16 | 340 | 40.0 | 255 | 21.5 | 24 | 365 | 290 | 345 | 15x2 | |
L3184.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 20 | 280 | 59.0 | 375 | 26.0 | 32 | 605 | 235 | 280 | 23x4 | |
L3184.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 20 | 380 | 80.0 | 375 | 26.0 | 32 | 800 | 410 | 490 | 23x4 | |
L3184.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 20 | 380 | 92.0 | 375 | 26.0 | 32 | 800 | 410 | 490 | 23x4 | |
L3184.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 20 | 480 | 110.0 | 375 | 26.0 | 32 | 1000 | 640 | 760 | 23x4 | |
L3184.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 20 | 480 | 125.0 | 375 | 26.0 | 32 | 1000 | 640 | 760 | 23x4 | |
L3184.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 20 | 580 | 145.0 | 375 | 26.0 | 32 | 1195 | 915 | 1095 | 23x4 | |
L3184.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 70 | 380 | 169.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 | |
L3184.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 70 | 380 | 182.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 | |
L3184.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 90 | 380 | 195.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 | |
L3184.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 90 | 480 | 225.0 | 480 | 34.0 | 37 | 1695 | 730 | 870 | 23x4 | |
L3184.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 100 | 480 | 238.0 | 480 | 34.0 | 37 | 1685 | 730 | 870 | 23x4 | |
L3184.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 100 | 480 | 251.0 | 480 | 34.0 | 37 | 1695 | 730 | 870 | 23x4 | |
L3184.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 508 | 100 | 580 | 270.0 | 480 | 34.0 | 37 | 2025 | 1050 | 1250 | 23x4 |
Order No. | Stroke | w1 | Load max. kN |
h1 | l1 | l2 | l3 | l4 | Weight kg |
w2 | h2 | h3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3184.075-025-* | 25 | 75 | 1.0 | 32 | 102 | 76 | 15 | 50 | 1.8 | 110 | 11.5 | 14 | 10 | 5.1 | 6.1 | 8 x1 |
L3184.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 15 | 65 | 2.0 | 110 | 11.5 | 14 | 14 | 9.1 | 10 | 8 x1 |
L3184.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 15 | 55 | 2.5 | 110 | 11.5 | 14 | 14 | 9.1 | 10 | 8 x1 |
L3184.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 15 | 100 | 4.0 | 135 | 13.5 | 14 | 33 | 20 | 24 | 8 x1 |
L3184.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 15 | 115 | 4.7 | 135 | 13.5 | 14 | 40 | 29 | 35 | 8 x1 |
L3184.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 15 | 160 | 6.1 | 135 | 13.5 | 14 | 54 | 52 | 63 | 8 x1 |
L3184.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 15 | 180 | 7.0 | 135 | 13.5 | 14 | 61 | 66 | 79 | 8 x1 |
L3184.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 16 | 120 | 10.0 | 205 | 19.0 | 24 | 77 | 30 | 36 | 15x2 |
L3184.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 16 | 150 | 13.2 | 205 | 19.0 | 24 | 103 | 54 | 65 | 15x2 |
L3184.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 16 | 250 | 18.0 | 205 | 19.0 | 24 | 155 | 123 | 146 | 15x2 |
L3184.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 16 | 190 | 16.5 | 205 | 19.0 | 24 | 129 | 85 | 101 | 15x2 |
L3184.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 16 | 250 | 30.0 | 255 | 21.5 | 24 | 275 | 164 | 195 | 15x2 |
L3184.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 16 | 340 | 40.0 | 255 | 21.5 | 24 | 365 | 290 | 345 | 15x2 |
L3184.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 20 | 280 | 59.0 | 375 | 26.0 | 32 | 605 | 235 | 280 | 23x4 |
L3184.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 20 | 380 | 80.0 | 375 | 26.0 | 32 | 800 | 410 | 490 | 23x4 |
L3184.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 20 | 380 | 92.0 | 375 | 26.0 | 32 | 800 | 410 | 490 | 23x4 |
L3184.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 20 | 480 | 110.0 | 375 | 26.0 | 32 | 1000 | 640 | 760 | 23x4 |
L3184.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 20 | 480 | 125.0 | 375 | 26.0 | 32 | 1000 | 640 | 760 | 23x4 |
L3184.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 20 | 580 | 145.0 | 375 | 26.0 | 32 | 1195 | 915 | 1095 | 23x4 |
L3184.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 70 | 380 | 169.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 |
L3184.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 70 | 380 | 182.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 |
L3184.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 90 | 380 | 195.0 | 480 | 34.0 | 37 | 1360 | 470 | 560 | 23x4 |
L3184.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 90 | 480 | 225.0 | 480 | 34.0 | 37 | 1695 | 730 | 870 | 23x4 |
L3184.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 100 | 480 | 238.0 | 480 | 34.0 | 37 | 1685 | 730 | 870 | 23x4 |
L3184.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 100 | 480 | 251.0 | 480 | 34.0 | 37 | 1695 | 730 | 870 | 23x4 |
L3184.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 508 | 100 | 580 | 270.0 | 480 | 34.0 | 37 | 2025 | 1050 | 1250 | 23x4 |
Cast iron body (ENGJL-250), with dovetail slide system. Hardened and ground lead screw, pitch accuracy ±0.015mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
Speeds up to 3000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-X for X axis stage
-XB for X axis stage with bellows
-XI for inverse X axis stage with bellows
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.