Aluminium body (anodised), with die cast zinc end plates. Steel lead screw with bronze nut. Stainless steel dust cover (AISI 304).
Uses a 14 trapezoidal lead screw with 3mm pitch.
Rigid, economical and light-weight.
Can be used as a single in series, or a single or double unit in parallel, (connected via pulleys and belt drive).
Ideal for slide adjustment on conveyors, fixtures, packing machines etc.
Often used in conjunction with one touch lock spindles, position indicators, handwheels etc.