Crossed Roller Rails
steel
Units | Price/unit after discount | Applied Discount |
1 | £ 1,956.94 | 0% |
5 | £ 1,761.25 | 10% |
10 | £ 1,663.40 | 15% |
20 | £ 1,467.71 | 25% |
50 | £ 1,272.01 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,956.94 | 0% |
5 | £ 1,761.25 | 10% |
10 | £ 1,663.40 | 15% |
20 | £ 1,467.71 | 25% |
50 | £ 1,272.01 | 35% |
Alloy steel rail and roller (DIN 1.2842), through hardened to 60±2 HRC.
Stainless steel roller retainer (AISI 304).
Supplied in sets of 4 rails (with 2 roller cages and 8 end screws as standard). See table for number of rollers in each cage.
Crossed roller cages can be cut to length to alter stroke - but this affects load rating, please see technical pages.