Units | Price/unit after discount | Applied Discount |
1 | £ 616.34 | 0% |
5 | £ 554.71 | 10% |
10 | £ 523.89 | 15% |
20 | £ 462.26 | 25% |
50 | £ 400.62 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 616.34 | 0% |
5 | £ 554.71 | 10% |
10 | £ 523.89 | 15% |
20 | £ 462.26 | 25% |
50 | £ 400.62 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The K rail is a master rail and is usually used with a U slave rail (allows for system misalignment in two planes).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.N versions (die cast aluminium alloy with wipers). Alternatively the L1943.C type is also available (without wipers).
K Rails are not suited for vertical applications.