Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 173.09 | 0% |
5 | £ 155.78 | 10% |
10 | £ 147.13 | 15% |
20 | £ 129.82 | 25% |
50 | £ 112.51 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 173.09 | 0% |
5 | £ 155.78 | 10% |
10 | £ 147.13 | 15% |
20 | £ 129.82 | 25% |
50 | £ 112.51 | 35% |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 43.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).