Units | Price/unit after discount | Applied Discount |
1 | £ 285.82 | 0% |
5 | £ 257.24 | 10% |
10 | £ 242.95 | 15% |
20 | £ 214.37 | 25% |
50 | £ 185.78 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 285.82 | 0% |
5 | £ 257.24 | 10% |
10 | £ 242.95 | 15% |
20 | £ 214.37 | 25% |
50 | £ 185.78 | 35% |
Zinc plated steel body.
Steel rollers (100Cr6) with metal (2Z) or rubber (2RS) seals.
To be used with compact rail size 43.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Unlike the N series sliders these CDW sliders do not have protective side seals.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.005.
Quiet and fast (up to 7 m/s).