Price & Availability | Order No. | Stroke max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | h1 | h2 | h3 | h4 | h5 | d1 | d2 | d3 | w1 | w2 | w3 | w4 | Static load C0 N |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1013.07-030 | 27 | 30 | 28.0 | 15 | 6.5 | 30 | 28.0 | 15 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 1580 | 5.9 | 3.4 | |
£ 81.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||
L1013.07-045 | 41 | 45 | 43.0 | 30 | 6.5 | 45 | 43.0 | 30 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 2500 | 3.1 | 8.0 | |
£ 123.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||
L1013.07-060 | 55 | 60 | 58.0 | 45 | 6.5 | 60 | 58.0 | 45 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 3330 | 12.4 | 14.6 | |
L1013.09-040 | 38 | 40 | 38.0 | 20 | 9.0 | 40 | 38.0 | 20 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 2773 | 13.1 | 6.8 | |
L1013.09-060 | 58 | 60 | 58.0 | 40 | 9.0 | 60 | 58.0 | 40 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 4170 | 19.7 | 16.0 | |
L1013.09-080 | 78 | 80 | 78.0 | 60 | 9.0 | 80 | 78.0 | 60 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 5547 | 26.2 | 29.2 | |
L1013.12-050 | 44 | 50 | 47.4 | 25 | 11.2 | 50 | 47.4 | 25 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 4340 | 27.0 | 16.0 | |
L1013.12-075 | 69 | 75 | 72.4 | 50 | 11.2 | 75 | 72.4 | 50 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 6510 | 40.1 | 35.6 | |
£ 144.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||
L1013.12-100 | 94 | 100 | 97.4 | 75 | 11.2 | 100 | 97.4 | 75 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 8670 | 54.0 | 62.8 | |
£ 211.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Order No. | Stroke max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | h1 | h2 | h3 | h4 | h5 | d1 | d2 | d3 | w1 | w2 | w3 | w4 | Static load C0 N |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1013.07-030 | 27 | 30 | 28.0 | 15 | 6.5 | 30 | 28.0 | 15 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 1580 | 5.9 | 3.4 |
L1013.07-045 | 41 | 45 | 43.0 | 30 | 6.5 | 45 | 43.0 | 30 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 2500 | 3.1 | 8.0 |
L1013.07-060 | 55 | 60 | 58.0 | 45 | 6.5 | 60 | 58.0 | 45 | 6.5 | 1.0 | 8 | 6.5 | 4.7 | 2.5 | 2.3 | M2 | 4.2 | 2.4 | 17 | 12 | 7 | 5.0 | 3330 | 12.4 | 14.6 |
L1013.09-040 | 38 | 40 | 38.0 | 20 | 9.0 | 40 | 38.0 | 20 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 2773 | 13.1 | 6.8 |
L1013.09-060 | 58 | 60 | 58.0 | 40 | 9.0 | 60 | 58.0 | 40 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 4170 | 19.7 | 16.0 |
L1013.09-080 | 78 | 80 | 78.0 | 60 | 9.0 | 80 | 78.0 | 60 | 9.0 | 1.3 | 10 | 7.8 | 5.5 | 3.0 | 3.5 | M3 | 6.0 | 3.5 | 20 | 15 | 9 | 5.5 | 5547 | 26.2 | 29.2 |
L1013.12-050 | 44 | 50 | 47.4 | 25 | 11.2 | 50 | 47.4 | 25 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 4340 | 27.0 | 16.0 |
L1013.12-075 | 69 | 75 | 72.4 | 50 | 11.2 | 75 | 72.4 | 50 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 6510 | 40.1 | 35.6 |
L1013.12-100 | 94 | 100 | 97.4 | 75 | 11.2 | 100 | 97.4 | 75 | 11.2 | 1.3 | 13 | 10.0 | 7.5 | 3.5 | 4.5 | M3 | 6.0 | 3.5 | 27 | 20 | 12 | 7.5 | 8670 | 54.0 | 62.8 |
Rail and carriage: Hardened stainless steel.
Back plate and screws: Stainless steel.
Ball: Steel.
The carriage has two rows of steel balls.
The ball track has a gothic profile with a 45° contact angle to achieve equal load capacity in a mono block.
This enables greater space to accommodate larger rolling elements.
The steel balls roll without recirculation resulting in smooth operation, low friction and no vibration.
Max. Temperature +150°C